LRSSHand Retractable Spring PlungersStainless Steel, Lock-Out, with Knurled Handle
Type: NI - Stainless steel, without thread locking patch
Product Family Stainless Steel
Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.
Hand retractable spring plungers LRSS have a lock-out feature where the pin is required to stay in the retracted position for an extended period of time. Lift up and turn the knurled knob 90 degrees for it to be placed in the retracted position.
They are intended for use in certain corrosion free environments where an application requiring a part to be located or indexed into a particular position is needed.
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.400 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351