SBPNB Ball Plungers Stainless Steel, With Nylon Ball

Photo

SBPNB Stainless Steel Ball Plungers, With Nylon Ball

Product description

Information

SBPNB ball plungers are used for designs where space is limited, but where appreciable plunger travel and high end pressures are required. Permits use where mating surfaces must be flush.

Specification

Body and spring
Stainless steel

Ball
Nylon

Available with or without nylon locking element
  • Nylon locking element not recommended for aluminum applications
  • Ball plungers with thread size smaller than 1/4X20 with locking element will have nylon patch*

RoHS compliant

Technical drawing

Technical drawing ausblenden
SBPNB Stainless Steel Ball Plungers, With Nylon Ball sketch

Article options / Table

Locking Element

ANo Locking Element
NLocking Element
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
Thread
d2lwSpring Load

initial


end
4 x 48*-.0620.187.020.13 lbf (.57 N).50 lbf (2.22 N)
5 x 40*-.0620.250.050.25 lbf (1.11 N).75 lbf (3.33 N)
6 x 40*-.0780.312.023.50 lbf (2.22 N)1.00 lbf (4.45 N)
8 x 32*8 x 36*.0937.344.025.50 lbf (2.22 N)1.25 lbf (5.56 N)
10 x 32*-.0937.513.0251.50 lbf (6.67 N)3.00 lbf (13.34 N)
10 x 32*-.0937.513.025.50 lbf (2.22 N)1.50 lbf (6.67 N)
10 x 32*-.0937.513.0252.00 lbf (8.89 N)5.00 lbf (22.24 N)
1/4 x 20-.1250.531.0353.00 lbf (13.34 N)7.00 lbf (31.13 N)
1/4 x 20-.1250.531.0352.00 lbf (8.89 N)4.00 lbf (17.79 N)
1/4 x 20-.1250.531.0354.00 lbf (17.79 N)12.00 lbf (53.37 N)
5/16 x 18-.1560.578.0404.00 lbf (17.79 N)9.00 lbf (40.03 N)
5/16 x 18-.1560.578.0402.00 lbf (8.89 N)4.50 lbf (20.01 N)
5/16 x 18-.1560.578.0406.00 lbf (26.68 N)17.00 lbf (75.61 N)
3/8 x 16-.1875.625.0485.00 lbf (22.24 N)10.00 lbf (44.48 N)
3/8 x 16-.1875.625.0482.50 lbf (11.12 N)5.00 lbf (22.24 N)
3/8 x 16-.1875.625.0486.00 lbf (26.68 N)21.00 lbf (93.41 N)
1/2 x 13-.2813.750.0726.00 lbf (26.68 N)12.00 lbf (53.37 N)
1/2 x 13-.2813.750.0723.00 lbf (13.34 N)6.00 lbf (26.68 N)
1/2 x 13-.2813.750.0726.00 lbf (26.68 N)30.00 lbf (133.44 N)
5/8 x 11-.3750.984.0969.00 lbf (40.03 N)18.00 lbf (80.06 N)
5/8 x 11-.3750.984.0964.50 lbf (20.01 N)9.00 lbf (40.03 N)
5/8 x 11-.3750.984.0967.00 lbf (31.13 N)50.00 lbf (222.41 N)
*With Nylon Patch

Build & Price

d1
End Spring Load (N)
Locking Element


Selected Part

Total (net)
$2.82
In stock: 0
Confirmed within 1 business day
Please note our quantity discounts.
MinMaxPrice
199$2.82
100249$2.59
250499$2.35
≥ 500$2.12
Weight: 0.001 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

No direct download of 3D data or 2D data available, please ask for data via Mail !

Please add here your E-mail !


Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team