PBP Press-Fit Ball Plungers Steel / Stainless Steel

Press-Fit Ball Plungers  PBP: Steel / Stainless Steel
Type: K - Steel, standard spring load
Ball material: NI - Stainless steel
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Press-fit ball plungers PBP can be used when a threaded ball plunger is impractical or when threaded adjustments are not required. Easy installation for use in wood, soft plastic, or aluminum.

Specification

Housing

  • Steel, blackened finish for Type K / KS
  • Stainless steel AISI 303 for Type KN / KSN

Ball

  • Stainless steelNI AISI 440C
  • PlasticP

Spring

  • Steel, plain finish for Type K / KS
  • Stainless steel AISI 302 for Type KN / KSN

RoHS

Hide technical drawing
 PBP Steel / Stainless Steel Press-Fit Ball Plungers sketch

Part Options / Table

Type

KSteel, standard spring load
KSSteel, high spring load
KNStainless steel, standard spring load
KSNStainless steel, high spring load
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1 +0.002
Type K
Type KN

Type KS
Type KSN
d2d3l1l2w
Compression
Spring load ≈
Standard (Type K / KN)
Initial


End
Spring load ≈
High (Type KS / KSN)
Initial


End
0.1250.1250.0940.1870.2520.030.0350.40 lbf (1.77 N)1.30 lbf (5.78 N)0.75 lbf (3.33 N)2.50 lbf (11.12 N)
0.1880.1880.1560.2500.4100.040.0581.00 lbf (4.44 N)2.50 lbf (11.12 N)2.00 lbf (8.89 N)5.00 lbf (22.24 N)
0.2500.2500.1880.3120.4800.050.0701.50 lbf (6.67 N)3.50 lbf (15.56 N)3.00 lbf (13.34 N)7.00 lbf (31.13 N)
0.3120.3120.2500.3750.6430.050.0902.00 lbf (8.89 N)5.00 lbf (22.24 N)4.00 lbf (17.79 N)10.00 lbf (44.48 N)
0.3750.3750.3120.5000.7900.080.1102.50 lbf (11.12 N)7.00 lbf (31.13 N)5.00 lbf (22.24 N)14.00 lbf (62.27 N)
0.5000.5000.4370.6881.1300.090.1614.00 lbf (17.79 N)9.00 lbf (40.03 N)8.00 lbf (35.58 N)18.00 lbf (80.06 N)

Build & Price

Diameter d1 (Type K / KN)
Diameter d1 (Type KS / KSN)
Type




Ball material


Diameter d1 (Type K / KN)
Diameter d1 (Type KS / KSN)
Type




Ball material


Selected Part

Total (net)
US$5.32
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$5.32
100249US$4.88
250499US$4.44
≥ 500US$3.99
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.002 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

PBP-0.125-K-NIPBP-0.125-K-PPBP-0.125-KS-NIPBP-0.125-KS-PPBP-0.125-KN-NIPBP-0.125-KN-PPBP-0.125-KSN-NIPBP-0.125-KSN-PPBP-0.188-K-NIPBP-0.188-K-PPBP-0.188-KS-NIPBP-0.188-KS-PPBP-0.188-KN-NIPBP-0.188-KN-PPBP-0.188-KSN-NIPBP-0.188-KSN-PPBP-0.250-K-NIPBP-0.250-K-PPBP-0.250-KS-NIPBP-0.250-KS-PPBP-0.250-KN-NIPBP-0.250-KN-PPBP-0.250-KSN-NIPBP-0.250-KSN-PPBP-0.312-K-NIPBP-0.312-K-PPBP-0.312-KS-NIPBP-0.312-KS-PPBP-0.312-KN-NIPBP-0.312-KN-PPBP-0.312-KSN-NIPBP-0.312-KSN-PPBP-0.375-K-NIPBP-0.375-K-PPBP-0.375-KS-NIPBP-0.375-KS-PPBP-0.375-KN-NIPBP-0.375-KN-PPBP-0.375-KSN-NIPBP-0.375-KSN-PPBP-0.500-K-NIPBP-0.500-K-PPBP-0.500-KS-NIPBP-0.500-KS-PPBP-0.500-KN-NIPBP-0.500-KN-PPBP-0.500-KSN-NIPBP-0.500-KSN-P

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback