LS-GSPO Heavy Duty Cast Iron Nylon Wheel Swivel Casters Steel, with Plate Mounting, Welded Construction Series

Heavy Duty Cast Iron Nylon Wheel Swivel Casters   LS-GSPO: Steel, with Plate Mounting, Welded Construction Series
Type: K-ST - Ball bearing with stop-top brake

Product description

Load capacity range 1,250-12,000 kg.

Especially resistant to high impact loads and shocks, extremely high load capacity. Very high abrasion resistance, low rolling resistance. Corrosion resistant, high chemical resistance to alcohol, salts, grease, and certain diluted acids and lyes.
Smooth running on even floors.

Load capacity is based on manual operation.

Specification

  • Bracket
    • Solid steel welded construction
    • yellow zinc plated and passivated finish
    • Swivel bracket with thrust ball bearing DIN 711 and tapered roller bearing DIN 720 in the swivel head
    • Solid welded, heavy duty central king pin, bolted and secured
    • Bolted wheel axle

  • Wheel
    • Tough, hard, highly compressed cast nylon
    • Color-natural white, shaded

RoHS

On request

  • Brackets with Directional Lock
  • Individual wheels, series GSPO
Hide technical drawing
 LS-GSPO Steel Heavy Duty Cast Iron Nylon Wheel Swivel Casters, with Plate Mounting, Welded Construction Series sketch

Part Options / Table

Type

KBall bearing
K-STBall bearing with stop-top brake

Version

P3Plate size (140 mm x 110 mm)
P35Plate size (175 mm x 140 mm)
P38Plate size (255 mm x 200 mm)
P42Plate size (400 mm x 300 mm)
P16Plate size (6 1/4" x 4 1/2")
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
A x B
Top Plate Size
a x b
Bolt Size
d
Bolt Size
F
Offset

Load Capacity
in N
43.942.175.716 1/4 x 4 1/25 1/4 x 2 7/16 / 4 15/16 x 3 3/8M12_/_1/2"1.972743 lbf (12200 N)
54.922.176.696 1/4 x 4 1/25 1/4 x 2 7/16 / 4 15/16 x 3 3/8M12_/_1/2"1.972743 lbf (12200 N)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
A x B
Top Plate Size
a x b
Bolt Size
d
Bolt Size
F
Offset

Load Capacity
in N
54.922.176.69140 x 110105 x 75-80M10 / 3/8"2.565508 lbf (24500 N)
65.912.178.07175 x 140140 x 105M12 / 1/2"2.565508 lbf (24500 N)
87.872.1710.04175 x 140140 x 105M12 / 1/2"2.566609 lbf (29400 N)
109.842.5612.99255 x 200210 x 160M16 / 5/8"3.1511016 lbf (49000 N)
1211.813.1514.96255 x 200210 x 160M16 / 5/8"3.5413039 lbf (58000 N)
15.7515.754.3320.87400 x 300340 x 240M25 / 1"4.9226303 lbf (117000 N)

Build & Price

D
Version





Type


D
Version





Type


Selected Part

Total (net)
US$9,812.72
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
124US$9,812.72
2549US$8,994.99
5099US$8,177.27
≥ 100US$7,359.54
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 185.849 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

LS-GSPO-125-P3-KLS-GSPO-125-P3-K-STLS-GSPO-150-P35-KLS-GSPO-150-P35-K-STLS-GSPO-200-P35-KLS-GSPO-200-P35-K-STLS-GSPO-250-P38-KLS-GSPO-300-P38-KLS-GSPO-400-P42-KLS-GSPO-100-P16-KLS-GSPO-100-P16-K-STLS-GSPO-125-P16-KLS-GSPO-125-P16-K-ST

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback