LPA-POA Black Nylon Wheel Swivel Casters Steel, with Plate Mounting, Standard Bracket Series

Photo

LPA-POA Steel Black Nylon Wheel Swivel Casters, with Plate Mounting, Standard Bracket Series Type: G-FI - Plain Bearing with Stop-Fix Brake
Type: G-FI - Plain Bearing with Stop-Fix Brake
LPA-POA Steel Black Nylon Wheel Swivel Casters, with Plate Mounting, Standard Bracket Series Type: G-FI - Plain Bearing with Stop-Fix Brake LPA-POA Steel Black Nylon Wheel Swivel Casters, with Plate Mounting, Standard Bracket Series Type: G - Plain Bearing

Product description

Information

Load capacity range 75 kg.

High abrasion resistance, low rolling resistance, impact proof and corrosion resistant. High chemical resistance to alcohol, salts, greases, and certain diluted acids and lyes. Smooth running on even floors.

Load capacity is based on manual operation.

Specification

Swivel bracket
  • Zinc plated steel stamping, with plate mounting
  • Twin ball race in the swivel head
  • Bolted wheel axle

Wheel
  • High quality black nylon plastic

RoHS compliant

On request

Individual wheels, series POA

Technical drawing

Technical drawing ausblenden
LPA-POA Steel Black Nylon Wheel Swivel Casters, with Plate Mounting, Standard Bracket Series sketch

Article options / Table

Version

P22Plate Size (60mm x 60mm)

Type

GPlain Bearing
G-FIPlain Bearing with Stop-Fix Brake
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Nominal Wheel
Diameter (Inch)
D
Wheel
Diameter
T2
Tread Width
H
Total Height
A x B
Top Plate Size
a x b
Bolt Hole Spacing
d
Bolt Size
F
Offset
Load Capacity (kg)
21.97.712.8060 x 6038x38/48x48 M5 / 3/16".9875
32.95.913.9460 x 6038x38/48x48 M5 / 3/16"1.1475

Build & Price

D
Version

Type


Selected Part

Total (net)
$6.61
In stock: 0
Confirmed within 1 business day
Please note our quantity discounts.
MinMaxPrice
149$6.61
5099$6.06
100249$5.51
≥ 250$4.95
Weight: 0.423 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD-data without creating an account please enter your Email-address. Max of 3 CAD downloads pre day unless you create an account.