LPA-VPA Gray Rubber Wheel Swivel Casters Steel Light Duty, with Plate Mounting, Standard Bracket Series

Gray Rubber Wheel Swivel Casters   LPA-VPA: Steel Light Duty, with Plate Mounting, Standard Bracket Series
Type: G-FI - Plain bearing with stop-fix brake

Product description

Load capacity range 40-70 kg.
Impact proof and corrosion resistant.
Load capacity is based on manual operation.

Specification

  • Bracket
    • Zinc plated steel stamping, with plate mounting
    • Twin ball race in the swivel head
    • Bolted wheel axle

  • Wheel
    • Standard non-marking gray solid rubber tire
    • High quality black nylon plastic rim
    • Hardness 80° Shore A

RoHS

On request

  • Individual wheels, series VPA
Hide technical drawing
 LPA-VPA Steel Light Duty Gray Rubber Wheel Swivel Casters, with Plate Mounting, Standard Bracket Series sketch

Part Options / Table

Type

GPlain bearing
G-FIPlain bearing with stop-fix brake
KBall bearing
K-FIBall bearing with stop-fix brake

Version

P22Plate size (60 mm x 60 mm)
Show / Hide columns

Metric


Nominal
Wheel
Diameter
(Inch)
D
Wheel Diameter
T2
Tread Width
H
Total Height
A x B
Top Plate Size
a x b
Bolt Hole Spacing

Bolt Size
F
Offset

Load Capacity in N
21.970.712.8060 x 6038x38/48x48M5 / 3/16"0.9878.68 lbf (350 N)
32.950.983.9460 x 6038x38/48x48M5 / 3/16"1.14124 lbf (550 N)
43.940.984.8460 x 6038x38/48x48M5 / 3/16"1.30146 lbf (650 N)

Build & Price

D
Version

Type




D
Version

Type




Selected Part

Total (net)
US$28.04
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$28.04
5099US$25.70
100249US$23.37
≥ 250US$21.03
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.864 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

LPA-VPA-50-P22-GLPA-VPA-50-P22-G-FILPA-VPA-50-P22-KLPA-VPA-50-P22-K-FILPA-VPA-75-P22-GLPA-VPA-75-P22-G-FILPA-VPA-75-P22-KLPA-VPA-75-P22-K-FILPA-VPA-100-P22-GLPA-VPA-100-P22-G-FI

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback