LRA-TPA Light Duty Swivel Casters Thermoplastic Rubber Wheel Tread, Polypropylene Wheel Core

Light Duty Swivel Casters  LRA-TPA: Thermoplastic Rubber Wheel Tread, Polypropylene Wheel Core
Type: K-FI - Ball bearing with stop-fix brake

Product description

Load capacity range 50-75 kg.
Low rolling resistance.
Corrosion resistant.
Load capacity is based on manual operation.
The specified wheel and tire dimensions are valid for unloaded tires and may slightly increase in thickness and diameter during operations. Therefore, design clearance must be allowed.

Specification

  • Bracket
    • Pressed steel
    • Swivel bracket with double ball bearing in the swivel head
    • Zinc plated steel wheel axle bolt

  • Wheel
    • Gray thermoplastic rubber, smooth rolling, non-marking tire (85° Shore A hardness), bonded to polypropylene wheel center
      Ball bearing version supplied with synthetic thread guards

RoHS

On request

Wheel brackets with "Blickle stop-top" wheel and swivel brake

Hide technical drawing
 LRA-TPA Steel Light Duty Swivel Casters, Thermoplastic Rubber Wheel Tread, Polypropylene Wheel Core sketch

Part Options / Table

Type

GPlain bearing
G-FIPlain bearing with stop-fix brake
KBall bearing
K-FIBall bearing with stop-fix brake
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Nominal
Wheel
Diameter (Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
d
Bolt Hole Size

Use Mounting Bolt
F
Offset Swivel
Caster

Load
Capacity (kg)
21.970.752.720.43M10 / 3/8"0.98101 lbf (450 N)
32.950.983.860.43M10 / 3/8"1.14157 lbf (700 N)
43.940.984.760.43M10 / 3/8"1.30146 lbf (650 N)

Build & Price

D
Type




D
Type




Selected Part

Price
Call / Email for Price & Availability
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
No price breaks available.
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.321 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

CAD Download Tutorial

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

LRA-TPA-50-GLRA-TPA-50-G-FILRA-TPA-50-KLRA-TPA-50-K-FILRA-TPA-75-GLRA-TPA-75-G-FILRA-TPA-75-KLRA-TPA-75-K-FILRA-TPA-100-GLRA-TPA-100-G-FI

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback