B-PHN Medium Duty Fixed Casters Steel, with Plate Mounting

Medium Duty Fixed Casters  B-PHN: Steel, with Plate Mounting

Product description

Load capacity range 100-350 kg.

Able to withstand continuously high temperatures, up to 500° F (260° C) (briefly to 300° C or 572° F).
Smooth operation on even floors. Limited resistance to water, acids, lyes, greases, mineral oils, alcohol and gasoline. Not suitable for rough floors because of high abrasion.
Load capacity is based on manual operation.

Specification

  • Bracket
    • Zinc plated steel stamping
    • Bolted wheel axle
    • Zinc-plated, blue-passivated, Cr6-free

  • Wheel
    • Phenolic resin, thermoformed
    • Asbestos free
    • Color-black

  • Wheel center/rim
    • Heat-resistant phenolic resin
    • Black

RoHS

On request

  • Individual wheels, series PHN
Hide technical drawing
 B-PHN Steel Heat-Resistant Medium Duty Phenolic Wheel Fixed Casters, with Plate Mounting sketch

Part Options / Table

Version

P1Plate size (100 mm x 85 mm)
P3Plate size (140 mm x 110 mm)

Type

GPlain bearing
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
A x B
Top Plate Diameter
a x b
Bolt Hole Spacing
d
Bolt Size

Load Capacity
in N
3.1253.151.264.02100 x 8580 x 60M8 / 5/16"214 lbf (950 N)
43.941.184.92100 x 8580 x 60M8 / 5/16"270 lbf (1200 N)
54.921.575.91100 x 8580 x 60M8 / 5/16"315 lbf (1400 N)
65.911.977.48140 x 110105 x 75-80M10 / 3/8"652 lbf (2900 N)
87.871.979.25140 x 110105 x 75-80M10 / 3/8"764 lbf (3400 N)

Build & Price

D
Version


Type

D
Version


Type

Selected Part

Total (net)
US$197.00
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
124US$197.00
2549US$180.59
5099US$164.17
≥ 100US$147.75
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 4.671 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

B-PHN-80-P1-GB-PHN-100-P1-GB-PHN-125-P1-GB-PHN-150-P3-GB-PHN-200-P3-G

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback