L-POEV Medium Duty Rubber Wheel Swivel Casters Steel, with Plate Mounting

Medium Duty Rubber Wheel Swivel Casters   L-POEV: Steel, with Plate Mounting
Type: K-FI-SB-FK - Ball bearing with stop-fix brake, with blue wheel, with thread guard

Product description

Load capacity 140 - 400 kg.
Special construction of bracket results in extremely low swivel head play and long service life.
Low rolling resistance. Non-marking, impact proof and corrosion resistant.

Specification

  • Bracket
    • Zinc plated steel stamping with plate mounting
    • Twin ball races in the swivel head
    • Swivel head sealed
    • Bolted wheel axle
    • Brake lever made of steel, zinc-plated, blue-passivated finish

  • Wheel
    • High quality elastic solid rubber
    • smooth rolling quality 'Blickle EasyRoll'
    • 65° shore A
    • non-marking gray or blue color
    • Impact-resistant nylon rim
    • Rim color – black

RoHS

On request

  • Individual wheels, series POEV
Hide technical drawing
 L-POEV Steel Medium Duty Rubber Wheel Swivel Casters, with Plate Mounting sketch

Part Options / Table

Version

P1Plate size (100 mm x 85 mm)
P3Plate size (140 mm x 110 mm)
P12Plate size (3 5/8" x 2 1/2")

Type

R-FI-SBRoller bearing with stop-fix brake, with blue wheel
R-SBRoller bearing with blue wheel
K-FI-SB-FKBall bearing with stop-fix brake, with blue wheel, with thread guard
K-SB-FKBall bearing with blue wheel, with thread guard
K-FI-SG-FKBall bearing with stop-fix Brake, with Gray Wheel, with Thread Guard
K-SG-FKBall bearing with gray wheel, with thread guard
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
A x B
Top Plate Size
a x b
Bolt Hole
Spacing
d
Bolt Size
F
Offset

Load Capacity
in N
3.53.501.264.693 5/8 x 2 1/22 13/16 - 3 1/16 x 1 3/4M8_/_5/16"1.50337 lbf (1500 N)
43.941.265.123 5/8 x 2 1/22 13/16 - 3 1/16 x 1 3/4M8_/_5/16"1.42382 lbf (1700 N)
54.921.386.103 5/8 x 2 1/22 13/16 - 3 1/16 x 1 3/4M8_/_5/16"1.57382 lbf (1700 N)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
A x B
Top Plate Size
a x b
Bolt Hole
Spacing
d
Bolt Size
F
Offset

Load Capacity
in N
3.1253.151.264.02100 x 8580 x 60M8 / 5/16"1.50292 lbf (1300 N)
43.941.504.92100 x 8580 x 60M8 / 5/16"1.42427 lbf (1900 N)
54.921.575.91100 x 8580 x 60M8 / 5/16"1.57427 lbf (1900 N)
6.31256.301.977.68140 x 110105 x 75-80M10 / 3/8"2.36877 lbf (3900 N)
87.871.979.25140 x 110105 x 75-80M10 / 3/8"2.56877 lbf (3900 N)

Build & Price

D
Version



Type






D
Version



Type






Selected Part

Total (net)
US$247.91
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
124US$247.91
2549US$227.25
5099US$206.59
≥ 100US$185.93
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 7.054 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

CAD Download Tutorial

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

L-POEV-80-P1-R-FI-SBL-POEV-80-P1-R-SBL-POEV-100-P1-R-FI-SBL-POEV-100-P1-R-SBL-POEV-125-P1-R-FI-SBL-POEV-125-P1-R-SBL-POEV-160-P3-R-FI-SBL-POEV-160-P3-R-SBL-POEV-200-P3-R-FI-SBL-POEV-200-P3-R-SBL-POEV-89-P12-K-FI-SG-FKL-POEV-89-P12-K-SG-FKL-POEV-100-P12-K-FI-SB-FKL-POEV-100-P12-K-SB-FKL-POEV-125-P12-K-FI-SB-FKL-POEV-125-P12-K-SB-FK

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback