Part Options / Table
Version
P1 Plate size (100 mm x 85 mm)
P3 Plate size (140 mm x 110 mm)
Type
Show / Hide columns
Part Number
Nominal
Wheel
Diameter
(Inch) D
Wheel
Diameter T2
Tread
Width H
Total
Height A x B
Top Plate Diameter a x b
Bolt Hole Spacing d
Bolt Size
Load Capacity
(kg)
4
5
8
6.3125
3.94
4.92
6.30
7.87
1.18
1.48
1.57
1.97
4.92
5.91
7.68
9.25
100 x 85
140 x 110
80 x 60
105 x 75-80
M8 / 5/16"
M10 / 3/8"
100.00
120.00
225.00
350.00
100RBE2 4 3.94 1.18 4.92 100 x 85 80 x 60 M8 / 5/16" 100.00
125RBE2 5 4.92 1.48 5.91 100 x 85 80 x 60 M8 / 5/16" 120.00
162RBE2 6.3125 6.30 1.57 7.68 140 x 110 105 x 75-80 M10 / 3/8" 225.00
202RBE2 8 7.87 1.97 9.25 140 x 110 105 x 75-80 M10 / 3/8" 350.00
Filter combination produces no result.
Show / Hide columns
Metric
Nominal
Wheel
Diameter
(Inch) D
Wheel
Diameter T2
Tread
Width H
Total
Height A x B
Top Plate Diameter a x b
Bolt Hole Spacing d
Bolt Size
Load Capacity
(kg)
4
5
8
6.3125
3.94
4.92
6.30
7.87
1.18
1.48
1.57
1.97
4.92
5.91
7.68
9.25
100 x 85
140 x 110
80 x 60
105 x 75-80
M8 / 5/16"
M10 / 3/8"
100.00
120.00
225.00
350.00
4 3.94 1.18 4.92 100 x 85 80 x 60 M8 / 5/16" 100.00
5 4.92 1.48 5.91 100 x 85 80 x 60 M8 / 5/16" 120.00
6.3125 6.30 1.57 7.68 140 x 110 105 x 75-80 M10 / 3/8" 225.00
8 7.87 1.97 9.25 140 x 110 105 x 75-80 M10 / 3/8" 350.00
Filter combination produces no result.
Build & Price
Selected Part
Part Number
Total US Dollars (net)
$34.87
In Stock: 4
In Stock
Quantity
Please note our quantity discounts (US Dollars).
Min Max Price
1 24 $34.27
25 49 $31.41
50 99 $28.56
≥ 100 $25.70
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 1.750 lbs