Part Options / Table
Version
P1 Plate size (100 mm x 85 mm)
P3 Plate size (140 mm x 110 mm)
Type
Show / Hide columns
Part Number
Nominal
Wheel Diameter
(Inch) D
Wheel
Diameter T2
Tread Width H
Total Height A x B
Top Plate Size a x b
Bolt Hole Spacing d
Bolt Size F
Offset
Load Capacity
(kg)
4
5
6
8
3.125
3.15
3.94
4.92
5.91
7.87
0.98
1.38
1.97
4.02
4.92
5.91
7.48
9.25
100 x 85
140 x 110
80 x 60
105 x 75 -80
M8_/_5/16"
M10_/_3/8"
1.42
1.50
1.57
2.36
2.56
200.00
350.00
80GMQ4 3.125 3.15 0.98 4.02 100 x 85 80 x 60 M8_/_5/16" 1.50 200.00
100GMQ4 4 3.94 1.38 4.92 100 x 85 80 x 60 M8_/_5/16" 1.42 200.00
125CMQ4 5 4.92 1.38 5.91 100 x 85 80 x 60 M8_/_5/16" 1.57 200.00
150GMQ4 6 5.91 1.97 7.48 140 x 110 105 x 75 -80 M10_/_3/8" 2.36 350.00
200GMQ4 8 7.87 1.97 9.25 140 x 110 105 x 75 -80 M10_/_3/8" 2.56 350.00
Filter combination produces no result.
Show / Hide columns
Metric
Nominal
Wheel Diameter
(Inch) D
Wheel
Diameter T2
Tread Width H
Total Height A x B
Top Plate Size a x b
Bolt Hole Spacing d
Bolt Size F
Offset
Load Capacity
(kg)
4
5
6
8
3.125
3.15
3.94
4.92
5.91
7.87
0.98
1.38
1.97
4.02
4.92
5.91
7.48
9.25
100 x 85
140 x 110
80 x 60
105 x 75 -80
M8_/_5/16"
M10_/_3/8"
1.42
1.50
1.57
2.36
2.56
200.00
350.00
3.125 3.15 0.98 4.02 100 x 85 80 x 60 M8_/_5/16" 1.50 200.00
4 3.94 1.38 4.92 100 x 85 80 x 60 M8_/_5/16" 1.42 200.00
5 4.92 1.38 5.91 100 x 85 80 x 60 M8_/_5/16" 1.57 200.00
6 5.91 1.97 7.48 140 x 110 105 x 75 -80 M10_/_3/8" 2.36 350.00
8 7.87 1.97 9.25 140 x 110 105 x 75 -80 M10_/_3/8" 2.56 350.00
Filter combination produces no result.
Build & Price
Selected Part
Part Number
Total US Dollars (net)
$56.54
Call / Email for Delivery Time
Quantity
Please note our quantity discounts (US Dollars).
Min Max Price
1 24 $56.54
25 49 $51.83
50 99 $47.12
≥ 100 $42.40
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 3.328 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.
CAD Download
CAD data
Other Data Formats
- Select CAD data format -
PART2cad Creo Elements/Direct Modeling (
PART2cad Inventor
PART2cad Solid Edge
PART2cad SolidWorks
PART2cad Unigraphics NX
glTF (GLB)
USDZ
3D Studio MAX
AutoCAD >=V14
Catia (Macro)>=V5
Catia >=V5
Catia IUA V4
Creo Elements/Direct Modeling >=17.0
Creo Parametric 5
Creo Parametric 6
Creo Parametric 7
Creo Parametric 8
DWG AUTOCAD VERSION 2004 - 2006
DWG AUTOCAD VERSION 2007 - 2009
DWG AUTOCAD VERSION 2010 - 2012
DWG AUTOCAD VERSION 2013
IGES
Inventor 2020
Inventor 2021
Inventor 2022
Inventor 2023
Mechanical Desktop >=V5
NX >=12
One Space Modeling >=2007
Parasolid Binary V15
Parasolid Text V15
PDF 3D 7.01
PDF Datasheet
SAT 7.0
Solid Edge 2019
Solid Edge 2020
Solid Edge 2021
Solid Edge 2022
SolidWorks (Macro) >=2001+
SolidWorks >=2006
STEP AP203
STEP AP214
STL
Trimble Sketchup
BMP (2D View)
DWG AUTOCAD VERSION 2007 - 2009
DWG AUTOCAD VERSION 2010 - 2012
DWG AUTOCAD VERSION 2013
DXF AUTOCAD VERSION 2004 - 2006
DXF AUTOCAD VERSION 2010 - 2012
DXF AUTOCAD VERSION 2013
SVG
TIFF (2D View)
About CAD Downloads