EN 22882 Wheels Polyurethane Wheel Tread, Polyamide Wheel Core

Wheels EN 22882: Polyurethane Wheel Tread, Polyamide Wheel Core
Original design RE.FF
Bearing type: K - Ball bearing
Type: A - Wheel without bracket

Product description

Wheels EN 22882 are used in industrial and public indoor areas for moving transport carts, for example.

The wheel tread offers low rolling resistance and high elasticity as well as good wear and tearing resistance.

With bearing type K, the low wear on the ball bearing increases the service life, and the mounting to the inner ring can be accomplished with zero axial backlash.

Specification

Wheel tread
Thermoplastic polyurethane (TPU)

  • Injection molded
  • Orange
  • Hardness 55 Shore D

Wheel core
Plastic, polyamide (PA)


Operating temperature
5 °F to 176 °F (-15 °C to +80 °C)


RoHS

Hide technical drawing
EN 22882 Polyurethane Wheels, Polyamide Wheel Core sketch

Part Options / Table

Bearing type

GFriction bearing
KBall bearing

Type

AWheel without bracket
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Wheel Ø
b1b2

Bearing type G


Bearing type K
d2

Bearing type G


Bearing type K
Recommended
ergonomic maximum load
Bearing type G



Bearing type K
Max.
static load capacity
Max. 
dynamic load capacity
Bearing type G



Bearing type K
3.151.181.541.570.470.31270 lbf (1200 N)292 lbf (1300 N)495 lbf (2200 N)270 lbf (1200 N)292 lbf (1300 N)
3.941.181.731.770.470.31382 lbf (1700 N)450 lbf (2000 N)674 lbf (3000 N)382 lbf (1700 N)450 lbf (2000 N)
4.921.381.731.770.590.31517 lbf (2300 N)562 lbf (2500 N)787 lbf (3500 N)517 lbf (2300 N)562 lbf (2500 N)
5.911.772.322.360.790.47629 lbf (2800 N)674 lbf (3000 N)1574 lbf (7000 N)787 lbf (3500 N)787 lbf (3500 N)
7.871.972.322.360.790.47719 lbf (3200 N)809 lbf (3600 N)1686 lbf (7500 N)1012 lbf (4500 N)1012 lbf (4500 N)

Build & Price

Wheel diameter d1
Bearing type


Type

Wheel diameter d1
Bearing type


Type

Suitable for Floor Type

The type of the floor and the possible obstacles are factors that influence the amount of force required to move the cart as well as the transmission of vibrations and the wear on the wheel.
Based on the characteristics of the floor, the guidelines apply to selecting the right wheel:

  • For irregular floors and in the case of obstacles, the wheels should have soft and thick tread and large diameter.
  • For smooth floors and heavy loads, the wheels should have hard tread.

The following table shows the suitable floor type for each wheel in simplified form.

Show / Hide columns
StandardTilesAsphaltCement-resin,
concrete
Unpaved floorGrate floorFloor with chipsFloor with obstacles
EN 22870x-----x
EN 22872x-x----
EN 22873xxxxxxx
EN 22874xxxxxxx
EN 22875xxxxxxx
EN 22880x-x---x
EN 22882x-x----
EN 22884x-x---x
EN 22885x-x----
EN 22886xxxxxxx
EN 22887x-x----
EN 22892x-x----
EN 22894x-x----
EN 22868x-x----

Selected Part

Total (net)
US$6.03
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$6.03
5099US$5.53
100249US$5.03
≥ 250US$4.52
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.242 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

CAD Download Tutorial

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 22882-80-G-AEN 22882-80-K-AEN 22882-100-G-AEN 22882-100-K-AEN 22882-125-G-AEN 22882-125-K-AEN 22882-150-G-AEN 22882-150-K-AEN 22882-200-G-AEN 22882-200-K-A

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback