GN 62444.1 Thin Hex Nuts Brass / Stainless Steel / Plastic, PG Thread

Thin Hex Nuts GN 62444.1: Brass / Stainless Steel / Plastic, PG Thread
Material: KLG - Plastic
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Thin hex nuts GN 62444.1 are used for fastening cord grips, reducers or threaded plugs in through holes in enclosures.

Specification

BrassMS
Nickel-plated


Stainless steelNI AISI 303


PlasticKLG, polyamide (PA)

  • Glass fiber reinforced
  • Operating temperature
    -40 °F to +212 °F (-40 °C to +100 °C)
  • Gray, RAL 7035

RoHS

Hide technical drawing
GN 62444.1 Brass / Stainless Steel / Plastic Thin Hex Nuts, PG Thread sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d
MS

NI

KLG
b
MS

NI

KLG
e ≈
MS

NI

KLG
s
MS

NI

KLG
PG 7PG 7PG 70.110.110.200.650.610.820.590.550.75
PG 9PG 9PG 90.110.110.200.780.820.950.710.750.87
PG 11PG 11PG 110.120.120.200.920.941.020.830.870.94
PG 13.5PG 13.5PG 13.50.120.120.241.001.041.140.910.941.06
PG 16PG 16PG 160.120.120.241.141.171.311.021.061.18
PG 21PG 21PG 210.140.140.281.391.411.541.261.261.42
PG 29PG 29PG 290.160.160.281.771.791.971.611.611.81
PG 36PG 36PG 360.200.200.312.242.592.602.012.362.36
PG 42-PG 420.20-0.312.55-2.892.36-2.56
PG 48-PG 480.22-0.312.72-3.092.52-2.76

Build & Price

Thread d (MS)
Thread d (NI)
Thread d (KLG)
Material



Thread d (MS)
Thread d (NI)
Thread d (KLG)
Material



Selected Part

Total (net)
US$0.20
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$0.20
100249US$0.19
250499US$0.17
≥ 500US$0.15
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.002 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 62444.1-PG7-MSGN 62444.1-PG7-NIGN 62444.1-PG7-KLGGN 62444.1-PG9-MSGN 62444.1-PG9-NIGN 62444.1-PG9-KLGGN 62444.1-PG11-MSGN 62444.1-PG11-NIGN 62444.1-PG11-KLGGN 62444.1-PG13,5-MSGN 62444.1-PG13,5-NIGN 62444.1-PG13,5-KLGGN 62444.1-PG16-MSGN 62444.1-PG16-NIGN 62444.1-PG16-KLGGN 62444.1-PG21-MSGN 62444.1-PG21-NIGN 62444.1-PG21-KLGGN 62444.1-PG29-MSGN 62444.1-PG29-NIGN 62444.1-PG29-KLGGN 62444.1-PG36-MSGN 62444.1-PG36-NIGN 62444.1-PG36-KLGGN 62444.1-PG42-MSGN 62444.1-PG42-KLGGN 62444.1-PG48-MSGN 62444.1-PG48-KLG

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback