STN T-Slot Nuts Steel

T-Slot Nuts  STN: Steel

Product description

T-slot nuts STN are used for setting up work on machine tools. They are also used with stud sets and have numerous applications on jig and fixture work.

Note: Safety design tapped one thread short of going through to prevent stud from being screwed into table.

T-slot nuts threaded completely through tongue are slightly undersized to fit machine table (a).

Specification

Cold finished low carbon steel

  • Case-hardened
  • Black oxide finish

RoHS

On request

  • Safety T-slot nuts
Hide technical drawing
 STN Inch Size, Steel T-Slot Nuts sketch

Part Options / Table

Show / Hide columns

Inch

ade2e1kh
0.3755/16 x 18-0.6250.8750.190.50
0.4385/16 x 183/8 x 160.6880.8750.220.50
0.5003/8 x 16-0.8750.8750.280.50
0.5633/8 x 161/2 x 130.8751.1300.340.63
0.6251/2 x 13-1.0001.1300.340.63
0.6251/2 x 13-1.1301.1300.380.75
0.6881/2 x 135/8 x 111.1301.2500.440.75
0.7501/2 x 135/8 x 111.2501.2500.470.75
0.8135/8 x 113/4 x 101.2501.5000.561.00
0.8753/4 x 10-1.5001.5000.561.00
1.0507/8 x 9-1.6302.0000.691.13

Build & Price

Nut width a
Thread d
Width e2
Nut width a
Thread d
Width e2

Selected Part

Total (net)
US$4.91
In Stock: 602
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$4.91
100249US$4.50
250499US$4.10
≥ 500US$3.69
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.068 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

STN-0.375-5/16x18-0.625STN-0.438-5/16x18-0.688STN-0.438-3/8x16-0.688STN-0.500-3/8x16-0.875STN-0.563-3/8x16-0.875STN-0.563-1/2x13-0.875STN-0.625-1/2x13-1.000STN-0.625-1/2x13-1.130STN-0.688-1/2x13-1.130STN-0.688-5/8x11-1.130STN-0.750-1/2x13-1.250STN-0.750-5/8x11-1.250STN-0.813-5/8x11-1.250STN-0.813-3/4x10-1.250STN-0.875-3/4x10-1.500STN-1.050-7/8x9-1.630

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback