Product description
Latch bolts LB have many applications in the construction of machinery, jigs, fixtures, and other tooling.
Specification
Steel
- Cold finished low carbon
- Case-hardened
- Blackened finish
RoHS
Latch bolts LB have many applications in the construction of machinery, jigs, fixtures, and other tooling.
Steel
RoHS
| d1 | l1 | d2 +0.001/+0.003 Slip fit | l2 | l3 | h1 | s |
|---|---|---|---|---|---|---|
| 1/4 x 20 | 1.19 | 1/4 | 0.75 | 0.31 | 0.50 | 0.31 |
| 1/4 x 20 | 2.19 | 1/4 | 1.25 | 0.31 | 0.50 | 0.31 |
| 5/16 x 18 | 1.63 | 5/16 | 1.00 | 0.38 | 0.63 | 0.38 |
| 5/16 x 18 | 2.63 | 5/16 | 1.38 | 0.38 | 0.63 | 0.38 |
| 3/8 x 16 | 2.00 | 3/8 | 1.38 | 0.50 | 0.75 | 0.50 |
| 3/8 x 16 | 3.00 | 3/8 | 2.00 | 0.50 | 0.75 | 0.50 |
| 1/2 x 13 | 2.50 | 1/2 | 1.75 | 0.63 | 1.00 | 0.63 |
| 1/2 x 13 | 3.50 | 1/2 | 2.25 | 0.63 | 1.00 | 0.63 |
| 5/8 x 11 | 2.75 | 5/8 | 1.63 | 0.75 | 1.25 | 0.75 |
| 5/8 x 11 | 4.00 | 5/8 | 2.50 | 0.75 | 1.25 | 0.75 |
| Min | Max | Price |
|---|---|---|
| 1 | 99 | US$10.80 |
| 100 | 249 | US$9.90 |
| 250 | 499 | US$9.00 |
| ≥ 500 | US$8.10 |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351
We are closed today in observance of Independence Day.
From all of us at JW Winco, we hope you have a fun and safe 4th of July weekend.