KHTS Swivel Clamp Screws Steel, with Knurled Head

Swivel Clamp Screws  KHTS: Steel, with Knurled Head
Pad material: PA - Plastic

Product description

Swivel clamp screws KHTS securely hold parts with an angled surface without marring or damaging the surface. For use where finger-tight clamping is adequate, the wide knurled head is easy to grip. The pad swivels 7 1/2° in any direction.

Specification

Screw
Steel

  • Heat treated
  • Black oxide finish

Pad

  • SteelST
    Heat treated, black oxide finish
  • PlasticPA
    White Delrin®

RoHS

Hide technical drawing
 KHTS Steel Swivel Clamp Screws, with Knurled Head sketch

Part Options / Table

Show / Hide columns

Inch

d1d2l1d3l2l3Maximum load
1.001/4 x 201.500.1851.340.38900 lbf (4003 N)
1.001/4 x 202.000.1851.840.38900 lbf (4003 N)
1.135/16 x 181.500.2401.300.442290 lbf (10186 N)
1.135/16 x 182.000.2401.800.442290 lbf (10186 N)
1.13*5/16 x 182.500.2402.300.442290 lbf (10186 N)
1.253/8 x 161.500.2931.250.503340 lbf (14857 N)
1.253/8 x 162.000.2931.750.503340 lbf (14857 N)
1.253/8 x 162.500.2932.250.503340 lbf (14857 N)
1.25*3/8 x 163.000.2933.750.503340 lbf (14857 N)
1.251/2 x 131.500.4001.190.567300 lbf (32472 N)
1.251/2 x 132.000.4001.690.567300 lbf (32472 N)
1.25**1/2 x 132.500.4002.190.567300 lbf (32472 N)
1.251/2 x 133.000.4002.690.567300 lbf (32472 N)
* Only available in ST

** Only available in PA

Build & Price

Diameter d1
Thread d2
Length l1
Pad material


Diameter d1
Thread d2
Length l1
Pad material


Selected Part

Total (net)
US$18.88
In Stock: 3
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$18.88
100249US$17.31
250499US$15.74
≥ 500US$14.16
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.112 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

KHTS-1.00-1/4x20-1.50-STKHTS-1.00-1/4x20-1.50-PAKHTS-1.00-1/4x20-2.00-STKHTS-1.00-1/4x20-2.00-PAKHTS-1.13-5/16x18-1.50-STKHTS-1.13-5/16x18-1.50-PAKHTS-1.13-5/16x18-2.00-STKHTS-1.13-5/16x18-2.00-PAKHTS-1.13-5/16x18-2.50-STKHTS-1.25-3/8x16-1.50-STKHTS-1.25-3/8x16-1.50-PAKHTS-1.25-3/8x16-2.00-STKHTS-1.25-3/8x16-2.00-PAKHTS-1.25-3/8x16-2.50-STKHTS-1.25-3/8x16-2.50-PAKHTS-1.25-3/8x16-3.00-STKHTS-1.25-1/2x13-1.50-STKHTS-1.25-1/2x13-1.50-PAKHTS-1.25-1/2x13-2.00-STKHTS-1.25-1/2x13-2.00-PAKHTS-1.25-1/2x13-2.50-PAKHTS-1.25-1/2x13-3.00-STKHTS-1.25-1/2x13-3.00-PA

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback