WN 179 Press-Fit Drill Bushings Steel

Press-Fit Drill Bushings WN 179: Steel

Product description

Press-fit drill bushings WN 179 are characterized by the tight dimensional and positional tolerances in connection with the hardened and precision machined surface. As a result, they are suitable for extremely universal use in many applications.

Specification

Steel

  • Hardened (HRC 62 ±2)
  • Fit surface d1 and d2 precision machined

RoHS

On request

  • Other bores d1
  • Other bores d2
  • Other length l
Hide technical drawing
WN 179 Steel Press-Fit Drill Bushings sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
in inch
d2Length l
B 0.098 +0.0001 / +0.0004--0.2030 +0.0016 / +0.00120.5000---
B 0.098 +0.0001 / +0.0004--0.2500 +0.0016 / +0.00120.3750---
B 0.191 +0.0001 / +0.0004--0.3125 +0.0016 / +0.00120.3750---
B 0.25 +0.0001 / +0.0004--0.3750 +0.0016 / +0.00120.5000---
B 0.25 +0.0001 / +0.0004--0.4063 +0.0016 / +0.00120.25000.31250.37500.5000
B 0.25 +0.0001 / +0.0004B 0.252 +0.0001 / +0.0005B 0.313 +0.0001 / +0.00050.5000 +0.0017 / +0.00140.5000---
B 0.257 +0.0001 / +0.0005--0.4063 +0.0016 / +0.00120.3125---
B 0.375 +0.0001 / +0.0005--0.6250 +0.0017 / +0.00140.75001.00000.37500.5000
B 0.5 +0.0001 / +0.0005--0.7500 +0.0018 / +0.00151.00001.37500.5000-
B 0.625 +0.0001 / +0.0005--0.8750 +0.0018 / +0.00150.5000---

Build & Price

Bore d1
Diameter d2
Length l
Type

Bore d1
Diameter d2
Length l
Type

Selected Part

Price
Call / Email for Price & Availability
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
No price breaks available.
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351

CAD Download

CAD Download Tutorial

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

WN 179-B0.098-0.2030-0.5000-AWN 179-B0.098-0.2500-0.3750-AWN 179-B0.191-0.3125-0.3750-AWN 179-B0.25-0.3750-0.5000-AWN 179-B0.25-0.4063-0.2500-AWN 179-B0.25-0.4063-0.3125-AWN 179-B0.25-0.4063-0.3750-AWN 179-B0.25-0.4063-0.5000-AWN 179-B0.25-0.5000-0.5000-AWN 179-B0.252-0.5000-0.5000-AWN 179-B0.313-0.5000-0.5000-AWN 179-B0.257-0.4063-0.3125-AWN 179-B0.375-0.6250-0.7500-AWN 179-B0.375-0.6250-1.0000-AWN 179-B0.375-0.6250-0.3750-AWN 179-B0.375-0.6250-0.5000-AWN 179-B0.5-0.7500-1.0000-AWN 179-B0.5-0.7500-1.3750-AWN 179-B0.5-0.7500-0.5000-AWN 179-B0.625-0.8750-0.5000-A

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback