Swing bolts SEB are mainly used for jigs or fixtures and for applications that require linkages to an item, such as connecting a swing bolt to a cylinder yoke, for example.
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.850 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351