EN 632.9 Grub Screws Plastic, with Ball End, for Thrust Pads

Grub Screws EN 632.9: Plastic, with Ball End, for Thrust Pads
Original design GST-SB
Color: GR - Gray

Product description

Grub screws EN 632.9 with ball end are made of plastic, making them lightweight, resistant to corrosion and electrically insulating.

They are used with thrust pads GN 631, GN 631.2 and GN 631.5 for clamping and pressing.
Together with the thrust pad, the ball end forms a ball joint that adapts to clamping surfaces that are uneven or not perpendicular to the screw axis. It also prevents the rotational movement from being transferred to the clamping surface during clamping.

The ball diameter d2 is smaller than the core diameter of the thread, so that the grub screw can be screwed in on the ball side.

The ball pin snaps securely into the respective thrust pad and can be removed again if necessary.

Specification

PlasticPA, Polyamide (PA-HP)

  • Glass fiber reinforced
  • Operating temperature
    -22 °F to +212 °F (-30 °C to +100 °C)
  • BlackSWSW, RAL 9005, matte finish
  • GrayGRGR RAL 7040, matte finish

RoHS

Accessory

Thrust Pads GN 631 (Plastic)
Thrust Pads GN 631.2 (NBR)
Thrust Pads GN 631.5 (Stainless Steel)

Hide technical drawing
EN 632.9 Plastic Grub Screws, with Ball End, for Thrust Pads sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1Length ld2A/F
in mm
M 61.181.571.970.182
M 81.571.972.480.243

Build & Price

Thread d1
Length l
Material

Color
Gray
Black
Thread d1
Length l
Material

Color
Gray
Black

Selected Part

Total (net)
US$1.30
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
119US$1.30
20499US$1.25
500999US$1.18
≥ 1000US$1.06
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.001 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

CAD Download Tutorial

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 632.9-M6-30-PA-GREN 632.9-M6-30-PA-SWEN 632.9-M6-40-PA-GREN 632.9-M6-40-PA-SWEN 632.9-M6-50-PA-GREN 632.9-M6-50-PA-SWEN 632.9-M8-40-PA-GREN 632.9-M8-40-PA-SWEN 632.9-M8-50-PA-GREN 632.9-M8-50-PA-SWEN 632.9-M8-63-PA-GREN 632.9-M8-63-PA-SW

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback