GN 585.1 Bow Shackles Steel / Stainless Steel, Commercial Version (no Lifting)

Bow Shackles GN 585.1: Steel / Stainless Steel, Commercial Version (no Lifting)
Material: ST - Steel
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Bow shackles GN 585.1 are used to connect chains, ropes, straps, or belts to one another in a detachable manner or to secure them to appropriate fastening points. They are used, for example, for angle limiters, anti-loss devices, barriers, suspended signs, and splash guards, or as tensioning and bracing elements. Commercial version shackles must not be used for lifting operations within the meaning of the Machinery Regulation.

The curved shape allows a single shackle to hold multiple ropes or chains at the same time, as well as round tubes or rods.

The stainless steel version is suitable for use in particularly corrosive environments.

Specification

SteelST

  • Forged
  • Galvanically zinc plated

Stainless steel AISI 316A4
Forged


RoHS

Hide technical drawing
GN 585.1 Steel / Stainless Steel, Shackles, Commercial Version (no Lifting) sketch

Part Options / Table

Type

AWith threaded pin
Show / Hide columns

Metric

d1Nominal size
ST

A4

in inch
b ≈d2d3*h ≈Static
load capacity
(approximate value)
0.200.203/160.390.20M 50.790.8 kN
0.240.241/40.470.24M 60.941.0 kN
0.310.315/160.630.31M 81.262.0 kN
0.390.393/80.790.39M 101.573.2 kN
0.43-7/160.870.43M 121.734.0 kN
0.510.511/20.940.51M 121.895.0 kN
0.55-9/161.100.55M 142.206.0 kN
0.630.635/81.260.63M 162.528.0 kN
0.750.753/41.500.75M 202.9111.0 kN
* The screw bolt generally has the specified thread. Variances are possible, however.

Build & Price

Diameter d1
Diameter d1
Type

Material


Diameter d1
Diameter d1
Type

Material


Selected Part

Total (net)
US$1.07
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$1.07
5099US$0.98
100249US$0.90
≥ 250US$0.81
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.044 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

CAD Download Tutorial

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 585.1-5-A-STGN 585.1-5-A-A4GN 585.1-6-A-STGN 585.1-6-A-A4GN 585.1-8-A-STGN 585.1-8-A-A4GN 585.1-10-A-STGN 585.1-10-A-A4GN 585.1-11-A-STGN 585.1-13-A-STGN 585.1-13-A-A4GN 585.1-14-A-STGN 585.1-16-A-STGN 585.1-16-A-A4GN 585.1-19-A-STGN 585.1-19-A-A4

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback