AVM "Anti-Vibe®" Anti-Vibration Leveling Mounts Steel, Threaded Stud Type

"Anti-Vibe®" Anti-Vibration Leveling Mounts  AVM: Steel, Threaded Stud Type
Type: B - With light duty pad

Product description

"Anti-Vibe®" anti-vibration leveling mounts AVM swivel 10-15° to all sides of the centerline to adjust to uneven surfaces.

They are used to reduce transmitted vibration for high precision and computerized machinery. By using the mount which has the maximum load range which comes close to the specific weight required for your need, you may reduce 98% of the transmitted vibrations on most machinery.

To insure the proper leveling mount size, divide the machine weight by the number of mounts required. This will equal the pounds or load per mount.

Specification

Base
Steel, yellow zinc plated


Threaded stud
Steel, yellow zinc plated

  • Hardened
  • Machined from solid bar

RoHS

On request

  • For certain minimum quantities, "Anti-Vibe®" leveling mounts in stainless steel
Hide technical drawing
 AVM Inch Thread, Steel "Anti-Vibe®" Anti-Vibration Leveling Mounts, Threaded Stud Type sketch

Part Options / Table

Type

BWith light duty pad
CWith medium duty pad
DWith heavy duty pad
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2l1d3l2l3l4A/FMax. load
Light
duty

Medium
duty

Heavy
duty
Natural frequency in Hz
Light
duty

Medium
duty

Heavy
duty
1.253/8 x 162.001.1021.500.7080.1770.62550.00 lbf (222.41 N)100.00 lbf (444.82 N)995 lbf (4425.98 N)141614
1.881/2 x 132.001.7131.750.7870.1770.750120 lbf (533.78 N)240 lbf (1067.57 N)2400 lbf (10675.73 N)141613
2.505/8 x 112.002.3421.880.8460.1770.845220 lbf (978.6 N)440 lbf (1957.21 N)4400 lbf (19572.17 N)13.51512.5
3.003/4 x 102.002.6772.130.8660.1771.063325 lbf (1445.67 N)650 lbf (2891.34 N)6500 lbf (28913.44 N)13.51512.5
4.001 x 83.503.7792.500.8660.1771.375590 lbf (2624.45 N)1180 lbf (5248.9 N)11800 lbf (52489.01 N)1313.511.5
6.001 1/4 x 74.005.7092.880.7500.1771.8751350 lbf (6005.09 N)2710 lbf (12054.68 N)27100 lbf (120546.8 N)131311

Build & Price

Base diameter d1
Thread d2
Stud length l1
Type



Base diameter d1
Thread d2
Stud length l1
Type



Selected Part

Total (net)
US$17.02
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$17.02
5099US$15.60
100249US$14.19
≥ 250US$12.77
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

AVM-1.25-3/8x16-2.00-BAVM-1.25-3/8x16-2.00-CAVM-1.25-3/8x16-2.00-DAVM-1.88-1/2x13-2.00-BAVM-1.88-1/2x13-2.00-CAVM-1.88-1/2x13-2.00-DAVM-2.50-5/8x11-2.00-BAVM-2.50-5/8x11-2.00-CAVM-2.50-5/8x11-2.00-DAVM-3.00-3/4x10-2.00-BAVM-3.00-3/4x10-2.00-CAVM-3.00-3/4x10-2.00-DAVM-4.00-1x8-3.50-BAVM-4.00-1x8-3.50-CAVM-4.00-1x8-3.50-DAVM-6.00-11/4x7-4.00-BAVM-6.00-11/4x7-4.00-CAVM-6.00-11/4x7-4.00-D

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback