"Anti-Vibe®" anti-vibration leveling mounts MAVLM swivel 10-15° to all sides of the centerline to adjust to uneven surfaces.
They are used to reduce transmitted vibration for high precision and computerized machinery. By using the mount which has the maximum load range which comes close to the specific weight required for you need, you may reduce 98% of the transmitted vibrations on most machinery.
To insure the proper leveling mount size, divide the machine weight by the number of mounts required. This will equal the pounds or load per mount.
Specification
Base
Steel, yellow zinc plated
Tapped socket
Steel, yellow zinc plated
Hardened
Machined from solid bar
RoHS
On request
For certain minimum quantities, "Anti-Vibe®" leveling mounts in stainless steel
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.289 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351