DIN 3017 Hose Clamps Steel / Stainless Steel

Hose Clamps DIN 3017: Steel / Stainless Steel
Material: W1 - Steel
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Hose clamps DIN 3017 secure hose assemblies onto hose barbs and hose nipples. The worm drive engaged with the band shortens the band length when tightened. This presses onto the elastic hose material to maintain a tight connection and prevent the clamp from slipping. The hose clamps have a large clamping range.

The pull-off force and leak-tightness of the connection depend significantly on the nature of the hose and the geometry of the nipple and are enhanced by correct assembly. The actual clamping diameter should be close to the maximum nominal diameter of the hose clamp so that the band overhang stays small.

The recommended tightening torque refers to the hose clamp. Depending on the hose material, the hose clamp should be tightened only far enough to avoid damaging the hose.

Specification

SteelW1
Zinc plated, blue passivated finsih


Stainless steel AISI 304W4


RoHS

On request

  • Additional clamping ranges
  • Other materials
Hide technical drawing
DIN 3017 Steel / Stainless Steel Hose Clamps sketch

Part Options / Table

Type

AWith worm drive
Show / Hide columns

Metric

d
Nominal dimension

Clamping range Ø
b1b2sMax. tightening torque
in Nm ≈
0.478...120.350.450.030.45 lbf (2 N)
0.6310...160.350.450.030.45 lbf (2 N)
0.7912...200.350.450.030.67 lbf (3 N)
0.7912...200.470.560.031.12 lbf (5 N)
0.8712...220.350.450.030.67 lbf (3 N)
0.8712...220.470.560.031.12 lbf (5 N)
0.9816...250.350.450.030.67 lbf (3 N)
0.9816...250.470.560.031.12 lbf (5 N)
1.0616...270.350.450.030.67 lbf (3 N)
1.0616...270.470.560.031.12 lbf (5 N)
1.2620...320.350.450.030.67 lbf (3 N)
1.2620...320.470.560.031.12 lbf (5 N)
1.3823...350.350.450.030.67 lbf (3 N)
1.3823...350.470.560.031.12 lbf (5 N)
1.5725...400.350.450.030.67 lbf (3 N)
1.5725...400.470.560.031.12 lbf (5 N)
1.7730...450.350.450.030.67 lbf (3 N)
1.7730...450.470.560.031.12 lbf (5 N)
1.9732...500.350.450.030.67 lbf (3 N)
1.9732...500.470.560.041.12 lbf (5 N)
2.3640...600.350.450.030.67 lbf (3 N)
2.3640...600.470.560.041.12 lbf (5 N)
2.7650...700.350.450.030.67 lbf (3 N)
2.7650...700.470.560.041.12 lbf (5 N)
3.1560...800.350.450.030.67 lbf (3 N)
3.1560...800.470.560.041.12 lbf (5 N)
3.5470...900.350.450.030.67 lbf (3 N)
3.5470...900.470.560.041.12 lbf (5 N)
3.9480...1000.350.450.030.67 lbf (3 N)
3.9480...100.470.560.041.12 lbf (5 N)
4.3390...1100.350.450.030.67 lbf (3 N)
4.3390...1100.470.560.041.12 lbf (5 N)
4.72100...1200.350.450.030.67 lbf (3 N)
4.72100...1200.470.560.041.12 lbf (5 N)
5.12110...1300.350.450.030.67 lbf (3 N)
5.12110...1300.470.560.041.12 lbf (5 N)

Build & Price

Type

Diameter d
Band width b1
Material


Type

Diameter d
Band width b1
Material


Selected Part

Total (net)
US$1.25
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$1.25
100249US$1.15
250499US$1.05
≥ 500US$0.94
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.021 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

CAD Download Tutorial

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

DIN 3017-A-12-9-W1DIN 3017-A-12-9-W4DIN 3017-A-16-9-W1DIN 3017-A-16-9-W4DIN 3017-A-20-9-W1DIN 3017-A-20-9-W4DIN 3017-A-20-12-W1DIN 3017-A-20-12-W4DIN 3017-A-22-9-W1DIN 3017-A-22-9-W4DIN 3017-A-22-12-W1DIN 3017-A-22-12-W4DIN 3017-A-25-9-W1DIN 3017-A-25-9-W4DIN 3017-A-25-12-W1DIN 3017-A-25-12-W4DIN 3017-A-27-9-W1DIN 3017-A-27-9-W4DIN 3017-A-27-12-W1DIN 3017-A-27-12-W4DIN 3017-A-32-9-W1DIN 3017-A-32-9-W4DIN 3017-A-32-12-W1DIN 3017-A-32-12-W4DIN 3017-A-35-9-W1DIN 3017-A-35-9-W4DIN 3017-A-35-12-W1DIN 3017-A-35-12-W4DIN 3017-A-40-9-W1DIN 3017-A-40-9-W4DIN 3017-A-40-12-W1DIN 3017-A-40-12-W4DIN 3017-A-45-9-W1DIN 3017-A-45-9-W4DIN 3017-A-45-12-W1DIN 3017-A-45-12-W4DIN 3017-A-50-9-W1DIN 3017-A-50-9-W4DIN 3017-A-50-12-W1DIN 3017-A-50-12-W4DIN 3017-A-60-9-W1DIN 3017-A-60-9-W4DIN 3017-A-60-12-W1DIN 3017-A-60-12-W4DIN 3017-A-70-9-W1DIN 3017-A-70-9-W4DIN 3017-A-70-12-W1DIN 3017-A-70-12-W4DIN 3017-A-80-9-W1DIN 3017-A-80-9-W4DIN 3017-A-80-12-W1DIN 3017-A-80-12-W4DIN 3017-A-90-9-W1DIN 3017-A-90-9-W4DIN 3017-A-90-12-W1DIN 3017-A-90-12-W4DIN 3017-A-100-9-W1DIN 3017-A-100-9-W4DIN 3017-A-100-12-W1DIN 3017-A-100-12-W4DIN 3017-A-110-9-W1DIN 3017-A-110-9-W4DIN 3017-A-110-12-W1DIN 3017-A-110-12-W4DIN 3017-A-120-9-W1DIN 3017-A-120-9-W4DIN 3017-A-120-12-W1DIN 3017-A-120-12-W4DIN 3017-A-130-9-W1DIN 3017-A-130-9-W4DIN 3017-A-130-12-W1DIN 3017-A-130-12-W4

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback