TO Fluid Fill / Drain Plugs Plastic, with or without Symbol

Fluid Fill / Drain Plugs  TO: Plastic, with or without Symbol
Type: M - With drain symbol
Identification no.: 1 - Without vent hole

Product description

Fluid fill / drain plugs TO are provided with a two way vent hole allowing the tank to breath.

Specification

Nylon plastic

  • Black finish
  • Operating temperature up to 158 °F (70 °C)

RoHS

Hide technical drawing
 TO Plastic Fluid Fill / Drain Plugs, with or without Symbol sketch

Part Options / Table

Type

JWithout symbol
LWith fill symbol
M**With drain symbol

Identification no.

1Without vent hole
2With vent hole
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
sd1l1l2
0.67G 1/40.390.63
0.87G 1/40.390.67
0.87G 3/80.430.71
1.02G 1/20.470.75
1.26G 3/40.470.79
1.50G 10.51*0.87
*l1 = 18 mm for item TO-38-G1-L-2

**Only available without vent hole

Build & Price

Width s
Pipe thread d1
Type



Identification no.


Width s
Pipe thread d1
Type



Identification no.


Selected Part

Total (net)
US$1.49
In Stock: 8
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$1.49
5099US$1.37
100249US$1.25
≥ 250US$1.12
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.015 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

TO-17-G1/4-J-1TO-17-G1/4-J-2TO-17-G1/4-L-1TO-17-G1/4-L-2TO-17-G1/4-M-1TO-22-G1/4-J-1TO-22-G1/4-J-2TO-22-G1/4-L-1TO-22-G1/4-L-2TO-22-G1/4-M-1TO-22-G3/8-J-1TO-22-G3/8-J-2TO-22-G3/8-L-1TO-22-G3/8-L-2TO-22-G3/8-M-1TO-26-G1/2-J-1TO-26-G1/2-J-2TO-26-G1/2-L-1TO-26-G1/2-L-2TO-26-G1/2-M-1TO-32-G3/4-J-1TO-32-G3/4-J-2TO-32-G3/4-L-1TO-32-G3/4-L-2TO-32-G3/4-M-1TO-38-G1-J-1TO-38-G1-J-2TO-38-G1-L-1TO-38-G1-L-2TO-38-G1-M-1

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback