GLRSW Spherical Plain Bearings Stainless Steel, Series "K", with Outer Ring

Spherical Plain Bearings  GLRSW: Stainless Steel, Series "K", with Outer Ring
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Spherical plain bearings GLRSW are for use at lower revolutions with higher dynamic pressure and tension loads in corrosive environments and they are maintenance-free.

Specification

Outer ring
Stainless steel AISI 303
Turned from solid bar


Bearing socket
Special high-strength bronze CuSn8
With PTFE insert


Internal ring
Steel 100Cr6
Hardened, ground, polished, hard chrome plated


RoHS

Hide technical drawing
 GLRSW Stainless Steel Spherical Plain Bearings, Series "K", with Outer Ring sketch

Part Options / Table

Show / Hide columns

Metric

d1
Bore
d2b1b2d3w
Max. tilting angle
Static load
Co
Dynamic load
C
0.200.630.310.240.3013°2810 lbf (12.5 kN)1686 lbf (7.5 kN)
0.240.710.350.270.3513°3485 lbf (15.5 kN)2091 lbf (9.3 kN)
0.310.870.470.350.4114°6250 lbf (27.8 kN)3754 lbf (16.7 kN)
0.391.020.550.410.5113°8768 lbf (39 kN)5261 lbf (23.4 kN)
0.471.180.630.470.6113°11982 lbf (53.3 kN)7194 lbf (32 kN)
0.551.340.750.530.6616°15692 lbf (69.8 kN)9419 lbf (41.9 kN)
0.631.500.830.590.7615°19738 lbf (87.8 kN)11847 lbf (52.7 kN)
0.711.650.910.650.8615°23897 lbf (106.3 kN)14343 lbf (63.8 kN)
0.791.810.980.710.9614°29270 lbf (130.2 kN)17558 lbf (78.1 kN)
0.871.971.100.791.0215°36419 lbf (162 kN)21851 lbf (97.2 kN)
0.982.201.220.871.1715°45749 lbf (203.5 kN)252011 lbf (1121 kN)
1.182.601.460.981.3717°63104 lbf (280.7 kN)37858 lbf (168.4 kN)
1.383.071.691.101.4819°77065 lbf (342.8 kN)46243 lbf (205.7 kN)
1.573.431.931.381.7416°111325 lbf (495.2 kN)66791 lbf (297.1 kN)

Build & Price

Bore d1
Outside diameter d2
Bore d1
Outside diameter d2

Selected Part

Total (net)
US$27.13
In Stock: 10
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$27.13
5099US$24.87
100249US$22.61
≥ 250US$20.34
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 20.000 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GLRSW-5-16GLRSW-6-18GLRSW-8-22GLRSW-10-26GLRSW-12-30GLRSW-14-34GLRSW-16-38GLRSW-18-42GLRSW-20-46GLRSW-22-50GLRSW-25-56GLRSW-30-66GLRSW-35-78GLRSW-40-87

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback