Clevis Fork Joints, Clevis Fork Heads – Reliable Connections for Motion and Force Transmission

JW Winco’s Clevis Fork Joints, Clevis Fork Heads, and Joint Pieces are precision connectors designed to transmit thrust and traction between lever arms and linkages. These components are available in both metric and inch sizes, with options for steel, stainless steel, and aluminum materials.

Clevis Fork Joints and Fork Heads allow mechanical linkages to move smoothly while maintaining strength and alignment. Whether for moving, transferring, or connecting with shafts and joints, these elements are ideal for mechanical and automation systems requiring linear motion with limited rotation.

Product Variants

  • GN 751 / WN 751 Clevis Fork Joints – Metric and inch sizes, available in steel or stainless steel, with circlip or snap-on securing collar.
  • DIN 71752 / WN 71752 Clevis Fork Heads – Metric and inch sizes, standardized according to DIN 71752, ensuring compatibility and precision.
  • GN 751.1 Rotating Shaft Versions – Designed for applications requiring angular flexibility.
  • GN 754 Clevis Fork Heads with External Thread – Offering alternative mounting and connection options
  • GN 752 Joint Ends / Joint Pieces – Compatible with GN 751 clevis fork joints for extended configurations.
  • Features & Benefits

  • Robust construction for reliable load and force transmission.
  • Variety of materials – Steel for high strength, stainless steel for corrosion resistance, and aluminum for lightweight design.
  • Compliant with international standards, including DIN 71752.
  • Multiple securing options such as circlip, snap-on collar, and shaft safety clip.
  • Metric and inch threads (M 4 – M 20 / ¼″ – ⅝″) for global compatibility.
  • Smooth rotational movement around one axis for controlled motion.
  • Typical Applications

  • Linkages in automation systems and industrial machinery
  • Cylinder connections and actuator linkages in mechanical assemblies
  • Transfer and motion control systems requiring precise axial movement
  • Custom mechanical joints in equipment and tooling applications
  • Why Choose JW Winco

    With a broad range of standard parts for motion and linkage systems, JW Winco ensures engineers and designers can find high-quality, standardized, and readily available clevis connection solutions. Each component is engineered for durability, versatility, and ease of installation.
    Filter Products
    System of Measurement
    Material
    Thread (from - to) Thread

    Click below for Custom Solutions. Special requests

    Your Contact

    You are looking for a Winco partner near you?

    JW Winco Services

    Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

    Request Callback