GN 754 Clevis Fork Heads Steel, with External Thread

Clevis Fork Heads GN 754: Steel, with External Thread
Type: A - Without pin

Product description

Clevis fork heads GN 754 transmit tensile and shearing forces, such as from rods, levers or cable pulls. The length of the external thread enables a significantly larger adjusting range than clevis fork heads with internal thread.

The versions with pins can be combined with brackets or joint pieces GN 752 to create clevis fork joints, which can be quickly and easily assembled and disassembled without tools, especially with type KL.

Clevis fork heads GN 754 are dimensioned according to DIN 71752.

Specification

Fork head
SteelST
Zinc plated, blue passivated finish


Pin for type KL / SL
Steel
Zinc plated, blue passivated finish


Retaining clip for type KL / SL
Spring steel

  • Hardened and tempered
  • Zinc plated, blue passivated finish

RoHS

Accessory

Joint Ends GN 752

On request

  • Stainless steel
Hide technical drawing
GN 754 Steel Clevis Fork Heads, with External Thread sketch

Part Options / Table

Type

AWithout pin
KLPin with KL retaining clip
SLPin with SL retaining clip
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
H9/h11
l1d2abl2l3l4l5
min.
0.240.47M 60.470.241.461.730.790.59
0.310.63M 80.630.311.852.240.980.79
0.390.79M 100.790.392.242.721.180.98
0.470.94M 120.940.472.683.231.381.18
0.551.10M 141.060.553.073.701.571.38
0.631.26M 161.260.633.504.251.771.57

Build & Price

Bore d1
Length l1
Thread d2
Type



Material

Bore d1
Length l1
Thread d2
Type



Material

Selected Part

Total (net)
US$6.41
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$6.41
5099US$5.88
100249US$5.35
≥ 250US$4.81
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.033 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 754-6-12-M6-A-STGN 754-6-12-M6-KL-STGN 754-6-12-M6-SL-STGN 754-8-16-M8-A-STGN 754-8-16-M8-KL-STGN 754-8-16-M8-SL-STGN 754-10-20-M10-A-STGN 754-10-20-M10-KL-STGN 754-10-20-M10-SL-STGN 754-12-24-M12-A-STGN 754-12-24-M12-KL-STGN 754-12-24-M12-SL-STGN 754-14-28-M14-A-STGN 754-14-28-M14-KL-STGN 754-14-28-M14-SL-STGN 754-16-32-M16-A-STGN 754-16-32-M16-KL-STGN 754-16-32-M16-SL-ST

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback