EN 177.4 Retaining Tubes Aluminum, for EN 177

Photo

EN 177.4 Aluminum Retaining Tubes for EN 177
ELESA original design
code: MSR.60-T13

Product description

Information

Accessories for universal work holding and positioning fixtures EN 177.

Specification

Retaining tube
Aluminum, plain finish


End caps
Plastic
Technopolymer (Polyamide PA)
Black, matte finish


RoHS

On request

Colored end caps

Technical drawing

3D
Hide technical drawing
EN 177.4 Aluminum Retaining Tubes for EN 177 sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
dLength l
0.513.945.917.879.8411.81

Build & Price

3D Product Configurator
Diameter d
Length l1

Selected Part

Total US Dollars (net)
$3.27
In Stock: 15
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$3.27
10249$3.15
250499$2.98
≥ 500$2.68
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.036 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 177.4-13-100EN 177.4-13-150EN 177.4-13-200EN 177.4-13-250EN 177.4-13-300

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.