GN 9734 Clamping Plates Zinc Die-Cast, for Configurable Linear Actuators

Clamping Plates GN 9734: Zinc Die-Cast, for Configurable Linear Actuators
Type: B - For electronic position indicators

Product description

Clamping plates GN 9734 are used to fix the spindles of configurable linear actuators in place after adjustment.

Using a adjustable lever, the bore diamter of the clamping plate is reduced until the spindle stem of the linear actuator is clamped, preventing unintentional adjustment of the approached position.

The enclosed spiral pin connects the clamping plate to the torque support, preventing it from twisting. If no position indicator is mounted to the linear actuator, as shown in the example, type A is recommended.

Specification

Clamping plate
Zinc die-cast
Powder coated
Black, textured finish


Spiral pin ISO 8750
Stainless steel


Adjustable lever GN 302.1

  • Handle
    Zinc die-cast
    Powder coated
    Black, RAL 9005, textured finish
  • Threaded insert
    Stainless steel AISI 303

RoHS

Hide technical drawing
GN 9734 Zinc Die-Cast Clamping Plates, for Configurable Linear Actuators sketch

Part Options / Table

Type

AFor mechanical position indicators or without position indicator
BFor electronic position indicators
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Ø Linear actuator
bd2 F9l1
Type A

Type B
l2
Type A

Type B
l3Compatible with position indicator
Type A


Type B
1.181.300.311.852.171.201.200.96EN 9534EN 9034
1.571.890.472.622.871.691.590.96EN 9534EN 9034
1.971.890.472.622.871.691.590.96EN 9534EN 9034
2.361.890.552.622.871.691.590.96EN 9534EN 9034

Build & Price

Diameter d1
Type


Diameter d1
Type


Selected Part

Total (net)
US$33.19
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$33.19
5099US$30.43
100249US$27.66
≥ 250US$24.89
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.240 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 9734-30-AGN 9734-30-BGN 9734-40-AGN 9734-40-BGN 9734-50-AGN 9734-50-BGN 9734-60-AGN 9734-60-B

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback