GN 509.7 Ball Transfer Units Steel Housing, with Spring

Ball Transfer Units GN 509.7: Steel Housing, with Spring
Housing material: S - Steel
Load ball material: BL - Steel

Product description

Ball transfer units GN 509.7 are used in machine and device construction for such purposes as to move heavy loads in any direction without the need to exert high levels of force. The spring ensures even distribution of the load over multiple ball transfer units. This is necessary when the load centers of gravity are arranged asymmetrically or when the support surfaces are uneven. The roller bearing of the ball ensures reliable operation and a long service life.

The ball transfer units are inserted from above into a corresponding mounting hole and held by gravity. The load is transferred via the housing collar.

Specification

Housing
SteelS, turned

  • Blackened finish / zinc plated
  • Not removable

Load ball

  • SteelBL, plain finish
  • Stainless steelNI AISI 420C

Spring
Steel
Hardened, ground


Bearing balls

  • Steel, plain finish for load ball BL
  • Stainless steel AISI 420C for load ball NI

Dust protection
Felt


RoHS

Hide technical drawing
GN 509.7 Steel Ball Transfer Units, with Spring sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Sized1
Ball
d2 ±0.004d3h1h2 ±0.01h3 ±0.01w
Stroke
Load C
Dynamic

Static
220.871.5351.971.550.730.550.18169 lbf (750 N)180 lbf (800 N)
301.191.9092.441.790.960.690.28303 lbf (1350 N)540 lbf (2400 N)

Build & Price

Size
Housing material

Load ball material


Size
Housing material

Load ball material


Selected Part

Total (net)
US$87.99
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$87.99
1024US$80.66
2549US$73.33
≥ 50US$65.99
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.793 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 509.7-22-SBLGN 509.7-22-SNIGN 509.7-30-SBLGN 509.7-30-SNI

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback