GN 51.10 Retaining Magnets Neodymium, Iron, Boron, with Hook / Eyelet, with Rubber Jacket

Retaining Magnets GN 51.10: Neodymium, Iron, Boron, with Hook / Eyelet, with Rubber Jacket
Type: A - With hook

Product description

The retaining magnets GN 51.10 with rubber jacket form a system together with the steel part that shields and strengthens the magnet, optimally concentrating the magnetic flux on the rubberized magnetic surface.

The rubber protects sensitive surfaces from being damaged by the magnet and also delivers a high friction coefficient, resulting in high lateral displacement forces.

Specification

Magnet material
NdFeB
Neodymium, iron, boron
Operating temperature up to 176 °F (80 °C)


Steel part
Zinc plated


Hook / Eyelet
Steel, zinc plated


Rubber jacket
Thermoplastic elastomer (TPE)

  • BlackSWSW
  • Hardness ≈ 80 Shore A

RoHS

Accessory

GN 70 Holding Disks
GN 70.1 Self-Adhesive Disks

On request

  • Other colors
  • Other Shore hardness
Hide technical drawing
GN 51.10 Neodymium, Iron, Boron Retaining Magnets, with Hook / Eyelet, with Rubber Jacket sketch

Part Options / Table

Type

AWith hook
BWith eyelet
Show / Hide columns

Metric

dh1h2 ±0.12
Type A

Type B
Nominal magnetic forces
0.870.241.181.1813.04 lbf (58 N)
1.220.241.181.1815.51 lbf (69 N)
1.690.241.141.1022.48 lbf (100 N)
2.600.331.571.5056.20 lbf (250 N)

Build & Price

Diameter d
Type


Color
Black
Diameter d
Type


Color
Black

Selected Part

Total (net)
US$14.83
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
124US$14.83
2549US$13.59
5099US$12.36
≥ 100US$11.12
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.035 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 51.10-22-A-SWGN 51.10-22-B-SWGN 51.10-31-A-SWGN 51.10-31-B-SWGN 51.10-43-A-SWGN 51.10-43-B-SWGN 51.10-66-A-SWGN 51.10-66-B-SW

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback