EN 646.6 Connectors / End Caps Plastic, for EN 646.3 Carrier Rail Profiles

Photo

EN 646.6 Plastic Connectors / End Caps, for EN 646.3 Carrier Rail Profiles Type: E - End cap
ELESA original design
code: RLT-HJ / RLT-HE
Type: E - End cap
EN 646.6 Plastic Connectors / End Caps, for EN 646.3 Carrier Rail Profiles Type: E - End cap EN 646.6 Plastic Connectors / End Caps, for EN 646.3 Carrier Rail Profiles Type: C - Connector

Product description

Information

EN 646.6 connectors (type C) can be used to create longer carrier rail profile extensions. Assembled with two screws at each profile end, the carrier rail profiles are interconnected without any further mounting hardware as shown in the drawing. The connecting point cannot carry any weight and must be supported from underneath.

End caps (type E) are the preferred end finishing components for roller track or ball rail assemblies. They also cover the sharp edges of the carrier rail profiles.

Two ISO 7049-ST2, 9x13 pan-head tapping screws for mounting the connectors and end caps are included.

Specification

Connector / end cap
Plastic
Polyamide (PA)

  • Black
  • Temperature resistant up to 194 °F (90 °C)

Pan-head tapping screws
Stainless steel


RoHS

Technical drawing

3D
Hide technical drawing
EN 646.6 Plastic Connectors / End Caps, for EN 646.3 Carrier Rail Profiles sketch

Part Options / Table

Type

CConnector
EEnd cap

Build & Price

3D Product Configurator
Type


Selected Part

Total US Dollars (net)
$2.58
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$2.58
10249$2.49
250499$2.35
≥ 500$2.11
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.013 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.