GN 1050.2 flanges are available as accessories for mounting quick release couplings GN 1050 and inserts GN 1050.1 to expand the attachment options of both fastening elements.
They are used wherever the standard fastening method of the couplings or inserts using the central tapped thread or threaded stud is not possible or suboptimal due to the surrounding structure. This can happen with aluminum profile systems or thin-walled parts that have insufficient strength to bear a point load.
Both the flange and the coupling can be positioned by inserting cam point pins or cylinder pins into the bores d4 to prevent unintended twisting. For coding L (floating bearing), the pin holes are designed to avoid restricting the radial offset of the coupling.
Specification
SteelST Zinc plated, blue passivated finishZB
Countersunk screw ISO 10642
Steel, property class 8.8
Zinc plated, blue passivated finish
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.529 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you JW Winco
An error has occurred!
We have received your callback request and will contact you soon.