GN 111.3 Key Rings Stainless Steel

Photo

GN 111.3 Stainless Steel Key Rings Finish: SW - Black passivated finish
Finish: SW - Black passivated finish
GN 111.3 Stainless Steel Key Rings Finish: SW - Black passivated finish GN 111.3 Stainless Steel Key Rings Finish: BL - Plain finish
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

GN 111.3 key rings are suitable as universal connection elements for traction cables, ball chains, retaining straps etc. where light loads occur. The black design is visually discreet and is used when reflections on the surface are to be reduced.

The rapid release pins and ball lock pins listed in the table have location holes that the key rings are threaded into. In addition, these key rings can also be used to supplement retaining cables and ball chains. In this way, several elements can be easily secured against loss at the same time.

The load values given in the table are non-binding guide values and rule out any liability.

Suitable for ball lock pins and rapid release pins:

*
- GN 113.11, GN 113.12
for pin Ø 5, Ø 6 mm
- GN 113.1, GN 113.3, GN 113.4, GN 113.7, GN 113.8, GN 113.9, GN 113.10, GN 214.2, GN 214.3, GN 214.6
for pin Ø 5, Ø 6, Ø 8 mm
- GN 113.5, GN 113.6, GN 114.2, GN 114.3, GN 114.6, GN 124.1, GN 124.2
for all pins

**
- GN 113.11, GN 113.12, GN 314
for pin Ø 8, Ø 10, Ø 12 mm
- GN 113.1, GN 113.3, GN 113.4, GN 113.7, GN 113.8, GN 113.9, GN 113.10, GN 214.2, GN 214.3, GN 214.6
for pin Ø 10, Ø 12, Ø 16, Ø 20, Ø 25 mm

***
- GN 113.11, GN 113.12, GN 314
for pin Ø 16, Ø 20, Ø 25 mm

Specification

Stainless steel AISI 301

  • Plain finishBL, tumbled
  • Zinc plated, Black passivated finishSWSW

RoHS

Technical drawing

3D
Hide technical drawing
GN 111.3 Stainless Steel Key Rings sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2Static load
0.550.0411.24 lbf (50 N)
0.710.0520.23 lbf (90 N)
0.940.0622.48 lbf (100 N)
1.180.0726.98 lbf (120 N)

Build & Price

3D Product Configurator
Diameter d1
Finish
SW

Selected Part

Total US Dollars (net)
$0.34
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$0.34
100249$0.31
250499$0.28
≥ 500$0.25
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.001 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.