GN 343.1 Leveling Feet Steel, Tapped Socket Type, with or without Plastic / Rubber Cap

Photo

GN 343.1 Steel Leveling Feet, Tapped Socket Type, with or without Plastic / Rubber Cap Type: KS - With plastic cap, gliding
Type: KS - With plastic cap, gliding
GN 343.1 Steel Leveling Feet, Tapped Socket Type, with or without Plastic / Rubber Cap Type: KS - With plastic cap, gliding GN 343.1 Steel Leveling Feet, Tapped Socket Type, with or without Plastic / Rubber Cap Type: KR - With rubber cap, non-skid GN 343.1 Steel Leveling Feet, Tapped Socket Type, with or without Plastic / Rubber Cap Type: KRE - With rubber cap, non-skid, electrically conductive (antistatic) GN 343.1 Steel Leveling Feet, Tapped Socket Type, with or without Plastic / Rubber Cap Type: KSE - With plastic cap, gliding, electrically conductive (antistatic) GN 343.1 Steel Leveling Feet, Tapped Socket Type, with or without Plastic / Rubber Cap Type: OS - Without cap
ESD

Product Family ESD

ESD standard parts are made of conductive materials which help to eliminate static charges. They are used in applications where components sensitive to static charges are handled.

  • antistatic properties
  • complying with EN 100015/1 and ICE 61340-5-1.
Show all ESD products

Product description

Information

GN 343.1 leveling feet can bear high static loads, but for high loads, they should be used in conjunction with screws of high tensile strength. Recommended are DIN 915 dog point socket set screws. The dog point must be seated squarely at the bottom of the threaded hole, which will increase the load capacity of the ball in the socket.

These leveling feet cannot be disassembled.

Specification

Base / tapped socket
Steel, zinc plated, blue passivated finish

Type KS / KSE
Plastic cap
Technopolymer (Polyacetal POM)
  • KS: White, RAL 9001, natural color
  • KSE: Black, electrically conductive
    Surface resistivity < 106 Ω
    Volume resistivity < 107 Ω
    DIN EN 61340-5-1 / 61340-2-3

Type KR / KRE
Rubber cap
Elastomer (TPE) ≈ 73 shore A
  • KR: Black
  • KRE: Black, electrically conductive
    Surface resistivity < 106 Ω
    Volume resistivity < 107 Ω
    DIN EN 61340-5-1 / 61340-2-3


RoHS compliant

Technical drawing

3D
Hide technical drawing
GN 343.1 Steel Leveling Feet, Tapped Socket Type, with or without Plastic / Rubber Cap sketch

Part Options / Table

Type

OSWithout cap
KSWith plastic cap, gliding
KRWith rubber cap, non-skid
KSEWith plastic cap, gliding, electrically conductive (antistatic)
KREWith rubber cap, non-skid, electrically conductive (antistatic)
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Thread
l2l3l4l5A/Ft
min.
0.98M 60.750.810.160.220.470.35
0.98M 80.750.810.160.220.470.35
1.26M 80.910.960.200.260.470.35
1.26M 100.910.960.200.260.590.41
1.57M 101.021.080.240.300.590.41
1.57M 121.021.080.240.300.670.45
1.97M 101.101.160.280.330.590.41
1.97M 121.101.160.280.330.670.45
2.36M 121.421.480.330.390.670.45
2.36M 161.421.480.330.390.940.63

Build & Price

3D Product Configurator
Base diameter d1
Thread d2
Type





Selected Part

Total US Dollars (net)
$6.33
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$6.33
5099$5.80
100249$5.28
≥ 250$4.75
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.070 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code you can find in the picture.



About CAD Downloads
Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: +1-800-877-8351

Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.