GN 3124 Sockets Aluminum, for Hygienic Design Standard Parts

Sockets GN 3124: Aluminum, for Hygienic Design Standard Parts
Hygienic-Design

Product Family Hygienic Design

Standard Parts of the “Hygienic Design” product family are labeled with the HD icon. They combine high surface quality, freedom from dead spaces, non-scooped outer surfaces, and sealed bolting areas. A sealing concept based on FEM calculations ensures reliable contact pressure after installation.

  • suitable for use in hygienically sensitive areas
  • quick and easy cleaning
  • no dead spaces due to functional seals
  • certified according to EHEDG guidelines
Show all Hygienic Design products

Product description

Sockets GN 3124 are used to install the Hygienic Design standard parts listed in the table. In conjunction with the aluminum material used, the rounded hex geometry of the wrench flats transfers the torque to the screw head without causing damage.

If the specified torques are complied with, the socket wrench inserts achieve a long service life. They are driven using commercially available ratchets or reversible ratchets with square drive.

Specification

AluminumAL


RoHS

Hide technical drawing
GN 3124 Aluminum Sockets, for Hygienic Design Standard Parts sketch

Part Options / Table

Coding

KShort version
Show / Hide columns

Metric

A/F
For hex size
s
Nominal size
of square driver
as per DIN 3120



corresponds to inch
d1d2Length ltMax. torque
in Nm
For screws / nuts / latches
GN 1580

GN 1581

GN 1582

GN 1150
0.280.251/4"0.710.510.770.411.3M 4M 4--
0.310.251/4"0.750.510.790.432.5M 5M 5M 5-
0.390.251/4"0.870.510.850.494.4M 6M 6M 6-
0.430.251/4"0.910.510.890.532.5---d1 = 22
0.510.251/4"0.980.510.980.6311M 8M 8M 8d1 = 30
0.630.491/2"1.141.141.420.7921M 10M 10M 10-
0.710.491/2"1.221.181.480.8538M 12M 12--
0.870.491/2"1.501.181.610.98100-M 16--
0.940.491/2"1.571.181.691.0694M 16---
1.060.491/2"1.731.181.851.22100-M 20--
1.180.491/2"1.851.181.911.28100M 20---

Build & Price

Width across flats A/F
Square s
Coding

Material

Width across flats A/F
Square s
Coding

Material

Selected Part

Total (net)
US$24.14
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$26.92
5099US$24.68
100249US$22.44
≥ 250US$20.19
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.019 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 3124-7-6,3-K-ALGN 3124-8-6,3-K-ALGN 3124-10-6,3-K-ALGN 3124-11-6,3-K-ALGN 3124-13-6,3-K-ALGN 3124-16-12,5-K-ALGN 3124-18-12,5-K-ALGN 3124-22-12,5-K-ALGN 3124-24-12,5-K-ALGN 3124-27-12,5-K-ALGN 3124-30-12,5-K-AL

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback