Product description
The Softline coating makes the five-lobed knobs GN 5337.6 particularly user-friendly and ergonomic.
The soft, slip-proof contact area improves the contact both in hot (hand perspiration) and in dry ambient conditions, in the event of oily surfaces and even high or low temperatures.
The use of five-lobed knobs with threaded stud is recommended parvticularly when heavy duty clamping is required.
Specification
Five-lobed knob
Plastic, Polypropylene (PP)
- Softline coating
Thermoplastic elastomer (TPE)- Chemically bonded with the plastic core
- FDA compliant plastic granulate
- Black, matte finish
- Hardness 70 Shore A
Threaded stud
Steel, zinc plated, blue passivated finish
Cover cap
Plastic, Polypropylene (PP)
Black, RAL 9005, matte finish
Operating temperature
+32 °F to 176 °F (0 °C to +80 °C)
RoHS
On request
- Cover caps in other colors