EN 6470 Support Bases Plastic

Support Bases EN 6470: Plastic
Original design BAS2 / BAS3 / BAG2
Type: I - Straight
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Support bases EN 6470 are used in combination with boiler or threaded tubes to build transport systems or work tables. Threads (M16) are provided on the bottom to accommodate adjustment or leveling feet.

Specification

Base
Plastic, polyamide (PA)

  • Glass fiber reinforced
  • Operating temperature
    -22 °F to 212 °F (-30 °C to +100 °C)
  • Black, matte finish

Clamping set
Stainless steel AISI 304

  • Hex head screws DIN 931
  • Hex nuts DIN 934
  • Washers DIN 125

RoHS

Accessory

Cross Connectors EN 6470.1
Support Heads EN 6470.2
Side Support Heads EN 6470.3

Hide technical drawing
EN 6470 Plastic Support Bases sketch

Part Options / Table

Type

IStraight
YY-shaped
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Bore

Pipe size (inch)
DIN EN 10220 / EN 10255
B 42.41 1/4"
B 48.31 1/2"
B 48.31 1/2"
B 60.32"
B 60.32"

Build & Price

Type


Bore d1
Type


Bore d1

Application Examples

bf2cdaf8-6f14-448d-84f9-54edd7bda4ea

Mounting Information

93ce207b-2b06-47ab-aad0-bd75c1cbceb7

The adjustment or leveling feet are installed as shown in the outline.
The maximum projection of the leveling feet must not be exceeded.

a5d5a6c0-faea-40af-bbe0-becfae3c8aa1

Selected Part

Price
Call / Email for Price & Availability
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
No price breaks available.
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 1.499 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 6470-I-B42,4EN 6470-Y-B42,4EN 6470-I-B48,3EN 6470-Y-B48,3EN 6470-I-B60,3EN 6470-Y-B60,3

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback