GN 148.3 Vibration Damping Elements Rubber, Steel / Stainless Steel Flange

Vibration Damping Elements
 GN 148.3: Rubber, Steel / Stainless Steel Flange
Type: A - With two-hole flange
Material: S - Steel
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Vibration damping elements GN 148.3 absorb low-frequency vibrations to protect the environment of a machine from vibrations and noise. Due to their long spring travel s, they also dissipate harmful impact energy very effectively.

Specification

Vibration damping element
Natural rubber (NR)

  • Vulcanized
  • Black
  • Operating temperature
    -40 °F to +176 °F (-40 °C to +80 °C)
  • Hardness Shore A ±5
    • Soft40
    • Medium60

Contact plate / Threaded insert

  • SteelS
    Zinc plated, blue passivated finish
  • Stainless steelN
    Only in hardness 60

RoHS

Hide technical drawing
GN 148.3 Rubber Vibration Damping Elements, Steel / Stainless Steel Flange sketch

Part Options / Table

Type

AWith two-hole flange
BWith four-hole flange
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Type A

Type B
d2b
Type A
d3d4
Type A
d5
Type B
h1h2l1
Type A
l2
Type B
m1
Type A
m2
Type B
t ≈
0.71-M 61.691.340.28-0.790.082.52-1.97-0.24
1.30-M 82.201.810.31-0.980.083.35-2.60-0.35
1.81-M 102.992.600.39-1.380.084.49-3.62-0.43
2.05-M 103.783.310.45-1.570.085.35-4.33-0.43
2.28-M 103.983.540.45-1.850.125.94-4.88-0.43
-3.15M 12-5.20-0.572.480.12-5.91-4.720.51
-3.94M 16-7.09-0.573.390.12-7.87-6.300.67
-7.48M 24-11.22-0.716.460.16-12.20-9.841.57

Build & Price

Diameter d1 (type A)
Diameter d1 (type B)
Thread d2
Type


Hardness


Material


Diameter d1 (type A)
Diameter d1 (type B)
Thread d2
Type


Hardness


Material


Load Capacity

d948a4a7-eafe-4b82-834f-94418bd429c5

Terms

F = Static load (pressure)
s = Compression (spring travel) under load F
The spring rate R is the load which causes the damping element to be compressed by 1 mm.

Formula for calculating spring rate: R = F/s

The values listed in the table can be used to determine the degree of isolation as a function of the interference frequency, in accordance with the approach shown on page XYZ.

The information on load capacity represents non-binding guidelines and excludes any liability. They generally do not constitute a guarantee of quality. Whether a product is suitable for a particular application must be determined in each individual case by the user.

Show / Hide columns
d1Hardness
in Shore
Max. static load FSpring rate R
in N/mm
Max. compression s
184014.16 lbf (63 N)12.65
186020.91 lbf (93 N)18.65
334077.78 lbf (346 N)55.356.3
3360127 lbf (564 N)90.256.3
4640146 lbf (650 N)74.38.8
4660272 lbf (1210 N)138.38.8
5240189 lbf (842 N)84.210
5260437 lbf (1945 N)194.510
5840390 lbf (1734 N)110.115.8
58601095 lbf (4870 N)309.215.8
8040663 lbf (2950 N)190.315.5
80601938 lbf (8620 N)556.115.5
100401349 lbf (6000 N)30020
100602196 lbf (9770 N)488.520
190402633 lbf (11710 N)292.7540
190603957 lbf (17600 N)44040

Application Example

149e88a5-2f77-4162-a22f-f827c26da0fc

Guide to Selecting Vibration Damping Elements

For correct selection of a standard part used for vibration damping, it is first necessary to understand the terms listed below:

The disturbing frequency is the frequency emitted by the machine, e.g. the number of strokes per minute, measured in Hertz, or the main shaft rotation speed, measured in revolutions per minute.

The static load in Newtons is the load that acts on a single vibration damping element. The total weight of a machine is divided by the number of damping elements. In an optimal arrangement, each element bears the same load.

The degree of isolation, given in percent, is the measure of the absorption of the disturbing frequency, i.e. the damping.

The compression or the spring travel is the maximum change in the height of the damping element in mm.

The calculated spring rate in Newtons/millimeter is the load that causes a height change of 1 mm.

45349c40-50cb-4b57-a1e2-265684d431cd

Example with the following assumptions: Disturbing frequency = 50 Hz; load = 120 N; desired degree of isolation = 90 %

The selection of a suitable vibration damping element begins with determining the required compression. This can be taken from the y-axis of the diagram at the intersection of a vertical line at 50 Hz (x-axis) and the
characteristic curve of the desired degree of isolation of 90 %. The example values yield a compression of 1 mm.
With the compression determined in this way and the given static load, it is possible to calculate the required spring rate with the following formula:

Static load F [N] per damping element / Spring travel s [mm] = Spring rate [N/mm] => 120 N / 1mm = 120 N/mm

Based on the calculated spring rate and the desired shape, the appropriate damping element can then be selected. The respective spring rates are given in a table on the corresponding standard sheets. In making the selection, it is important to ensure that the spring rate at least satisfies the calculated value.
The example arrives at a vibration damping element with article number GN 148.3-46-M10-A-60-S and a spring rate of 138.3 N/mm.

Selected Part

Total (net)
US$5.35
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$5.35
5099US$4.90
100249US$4.46
≥ 250US$4.01
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.066 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

CAD Download Tutorial

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 148.3-18-M6-A-40-SGN 148.3-18-M6-A-60-SGN 148.3-18-M6-A-60-NGN 148.3-33-M8-A-40-SGN 148.3-33-M8-A-60-SGN 148.3-33-M8-A-60-NGN 148.3-46-M10-A-40-SGN 148.3-46-M10-A-60-SGN 148.3-46-M10-A-60-NGN 148.3-52-M10-A-40-SGN 148.3-52-M10-A-60-SGN 148.3-52-M10-A-60-NGN 148.3-58-M10-A-40-SGN 148.3-58-M10-A-60-SGN 148.3-58-M10-A-60-NGN 148.3-80-M12-B-40-SGN 148.3-80-M12-B-60-SGN 148.3-80-M12-B-60-NGN 148.3-100-M16-B-40-SGN 148.3-100-M16-B-60-SGN 148.3-100-M16-B-60-NGN 148.3-190-M24-B-40-SGN 148.3-190-M24-B-60-SGN 148.3-190-M24-B-60-N

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback