GN 2921 Square Linear Actuators Steel / Stainless Steel, with Two Opposing Connectors, Configurable

Square Linear Actuators GN 2921: Steel / Stainless Steel, with Two Opposing Connectors, Configurable
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

The guide tubes of the linear actuators GN 2921 are made of square tubes of chrome plated steel or stainless steel. A spindle with ball bearings at both ends is installed within the guide tube and consists of one part with left hand thread and one part with right hand thread. The guide nuts positioned on the left and right transmit the symmetrical and opposing linear movements to two linear actuator connectors along the
guide groove via two followers.
A solid linear square guide is created by connecting the guide tube with the holes of the linear actuator connectors. The square shape is particularly suited for receiving torsional forces. Multiple connector types are available and can be adjusted or clamped with low backlash thanks to the split design of the holes. Depending on the setup, either the part to be moved is fastened to the connector or the connector itself is installed at the application site such that the entire linear actuator moves.
The overview offers a range of possible accessories that can be installed on the linear actuator in the various configurations. The design and length of the journal varies depending on the accessories, and this must be considered when selecting the linear actuator. The accessories are not included with the linear actuators and must be ordered separately. For assistance, please consult the overview of types on page XYZ.
Linear actuator connectors are also needed to build a functioning linear actuator. A wide range of different versions are available to meet the needs of the specific application. The overview of types on page XYZ can assist in making a selection.

Specification

Guide tubes

  • Steel, chrome plated finish
    DIN EN 10305-4
  • Stainless steel AISI 304
    EN 10216-5

Trapezoidal / fine thread spindle

  • Steel for ST
  • Stainless steel AISI 303 for NI
  • With ball bearing

Lead nut
Gun metal


End plug
Plastic


RoHS

Hide technical drawing
GN 2921 Steel / Stainless Steel Square Linear Actuators, with Two Opposing Connectors, Configurable sketch

Part Options / Table

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback