GN 3136 Folding Handles Steel / Stainless Steel

Folding Handles GN 3136: Steel / Stainless Steel
Material: ST - Zinc plated, blue passivated finish
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Folding handles GN 3136 are used for pulling out drawers or lifting boxes and containers. When in use, the swivel handle strikes the sheet metal housing at around 90° and then returns to its rest position by gravity.

Due to the simple design, the stamped and bent parts can have larger tolerances. Appropriate compensation measures should therefore be considered in the design.

Specification

Steel

  • Zinc plated, blue passivated finishST
  • Powder coated
    Black, RAL 9005, textured finishSTSWSTSW

Stainless steelNI AISI 304
Plain finish


RoHS

Hide technical drawing
GN 3136 Steel / Stainless Steel Folding Handles sketch

Part Options / Table

Type

AWith countersunk holes
Show / Hide columns

Metric

l1
Steel

Stainless steel
l2d1
For countersunk screws
d2h1h2 ≈l3m1m2m3m4s
3.35-2.760.22M 40.260.471.732.952.561.771.770.390.05
3.943.943.150.22M 4 | M50.300.552.053.742.952.051.730.890.06
4.72-3.740.22M 50.300.592.134.073.782.762.170.790.06
5.31-4.330.25M 60.390.592.564.844.132.952.870.870.07

Build & Price

Length l1 (Steel)
Length l1 (Stainless steel)
Length l2
Type

Material
Black
Length l1 (Steel)
Length l1 (Stainless steel)
Length l2
Type

Material
Black

Selected Part

Total (net)
US$4.46
In Stock: 2
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$4.46
100249US$4.09
250499US$3.72
≥ 500US$3.35
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.222 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 3136-85-70-A-STGN 3136-85-70-A-STSWGN 3136-100-80-A-STGN 3136-100-80-A-STSWGN 3136-100-80-A-NIGN 3136-120-95-A-STGN 3136-120-95-A-STSWGN 3136-135-110-A-STGN 3136-135-110-A-STSW

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback