GN 509.11 Ball Transfer Units Steel / Stainless Steel, with External Thread, with Friction Bearing

Ball Transfer Units GN 509.11: Steel / Stainless Steel, with External Thread, with Friction Bearing
Material: NI - Stainless steel
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Ball transfer units GN 509.11 are used for building mechanisms and devices. The friction bearing of the ball ensures low-friction displacement and rotation of workpieces in any direction.

The position of the ball transfer units can be adjusted in the axial direction using the external thread.

Specification

Housing

  • SteelST, blackened finish
  • Stainless steelNI AISI 303

Ball

  • Steel AISI 52100, hardened (for ST)
  • Stainless steel AISI 420C, hardened (for NI)

Friction bearing
Plastic
Operating temperature
-58 °F to +194 °F (-50 °C to +90 °C)


RoHS

Hide technical drawing
GN 509.11 Steel / Stainless Steel Ball Transfer Units, with External Thread, with Friction Bearing sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Sized1Length ld2
Ball
A/F
in mm
Load rating C0Max. tightening torque
in Nm
2M 60.310.630.101.538.67 lbf (172 N)0.11
3M 80.390.790.141.575.54 lbf (336 N)0.28
4M 100.470.980.182125 lbf (556 N)0.58
6M 120.631.380.262.5261 lbf (1161 N)1.44
8M 160.791.970.333446 lbf (1986 N)3.21

Build & Price

Size
Thread d1
Length l
Material


Size
Thread d1
Length l
Material


Selected Part

Price
Call / Email for Price & Availability
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
No price breaks available.
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.002 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 509.11-2-M6-8-STGN 509.11-2-M6-8-NIGN 509.11-2-M6-16-STGN 509.11-2-M6-16-NIGN 509.11-3-M8-10-STGN 509.11-3-M8-10-NIGN 509.11-3-M8-20-STGN 509.11-3-M8-20-NIGN 509.11-4-M10-12-STGN 509.11-4-M10-12-NIGN 509.11-4-M10-25-STGN 509.11-4-M10-25-NIGN 509.11-6-M12-16-STGN 509.11-6-M12-16-NIGN 509.11-6-M12-35-STGN 509.11-6-M12-35-NIGN 509.11-8-M16-20-STGN 509.11-8-M16-20-NIGN 509.11-8-M16-50-STGN 509.11-8-M16-50-NI

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback