GN 62444Cord GripsBrass / Stainless Steel / Plastic, PG Thread
Material: MS - Brass
Product Family Stainless Steel
Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.
Cord grips GN 62444 are used to feed cables or wires into enclosures, relieve strain, and seal them. Within the specified clamping range, the sealing and clamping effect increases with the cable diameter.
The cord grips can be screwed into an existing internal thread or mounted in a through hole using a mounting nut.
The metal versions include an O-ring for sealing against the enclosure. The plastic version is sealed without an additional sealing ring.
Specification
Housing
BrassMS, nickel-plated
Stainless steelNI AISI 303
PlasticKLG, polyamide (PA)
Gray, RAL 7035
Seal insert
Chloroprene rubber (CR)
Clamping insert
Plastic, polyamide (PA)
O-ring for MS / NI
Acrylonitrile butadiene rubber (NBR)
Operating temperature
-40 °F to +212 °F (-40 °C to +100 °C)
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.006 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
Beginning February 16, 2026, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through February 15, 2026.
Customers with pricing agreements will not be affected until annual pricing is reviewed.