GN 6336.11 Star Knobs Plastic, with Stainless Steel Threaded Stud, with Ball End

Star Knobs GN 6336.11: Plastic, with Stainless Steel Threaded Stud, with Ball End
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Star knobs GN 6336.11 with stainless steel threaded stud have a ball end whose diameter is smaller than the core diameter of the thread.

These components are an excellent choice for corrosion-free applications.

Specification

Knob
Plastic, Polyamide (PA)
Black, matte finish


Threaded stud
Stainless steel AISI 304Cu


RoHS

Accessory

Thrust Pads GN 631.2 (NBR)
Thrust Pads GN 631.5 (Stainless Steel)

Hide technical drawing
GN 6336.11 Plastic Star Knobs, with Stainless Steel Threaded Stud, with Ball End sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2l1d4d5 +0.002h1h2l2
1.26M 60.981.381.77-0.550.1770.790.390.20
1.57M 81.181.571.972.360.710.2400.980.510.24
1.97M 101.381.772.172.560.870.3071.260.670.29
2.48M 121.572.363.15-1.020.3701.570.830.33

Build & Price

Handle diameter d1
Thread d2
Length l1
Handle diameter d1
Thread d2
Length l1

Selected Part

Price
Call / Email for Price & Availability
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
No price breaks available.
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.026 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 6336.11-32-M6-25GN 6336.11-32-M6-35GN 6336.11-32-M6-45GN 6336.11-40-M8-30GN 6336.11-40-M8-40GN 6336.11-40-M8-50GN 6336.11-40-M8-60GN 6336.11-50-M10-35GN 6336.11-50-M10-45GN 6336.11-50-M10-55GN 6336.11-50-M10-65GN 6336.11-63-M12-40GN 6336.11-63-M12-60GN 6336.11-63-M12-80

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback