A | Without lock nut |
AK | With lock nut |
d1 | d2 | d3 | h1Type A | Type AK | h2 | h3 Adjustable range Type A | Type AK | For screws with thread size | Static loadF1 | F2 | Part number hook spanner wrench |
---|---|---|---|---|---|---|---|---|---|---|---|
0.98 | 0.26 | M 15 x 1 | 1.10 | 1.30 | 1.69 | 0.59 | 0.39 | M 6 | 6092 lbf (27.1 kN) | 4541 lbf (20.2 kN) | 1810-A25-28 |
1.26 | 0.26 | M 20 x 1 | 1.38 | 1.61 | 2.17 | 0.79 | 0.55 | M 6 | 9757 lbf (43.4 kN) | 8206 lbf (36.5 kN) | 1810-A30-32 |
1.26 | 0.35 | M 20 x 1 | 1.38 | 1.61 | 2.17 | 0.79 | 0.55 | M 8 | 9757 lbf (43.4 kN) | 6924 lbf (30.8 kN) | 1810-A30-32 |
1.26 | 0.43 | M 20 x 1 | 1.38 | 1.61 | 2.17 | 0.79 | 0.55 | M 10 | 9757 lbf (43.4 kN) | 5261 lbf (23.4 kN) | 1810-A30-32 |
1.77 | 0.43 | M 30 x 1.5 | 1.65 | 1.93 | 2.64 | 0.98 | 0.71 | M 10 | 18884 lbf (84 kN) | 14388 lbf (64 kN) | 1810-A45-50 |
1.77 | 0.53 | M 30 x 1.5 | 1.65 | 1.93 | 2.64 | 0.98 | 0.71 | M 12 | 18884 lbf (84 kN) | 12320 lbf (54.8 kN) | 1810-A45-50 |
1.77 | 0.69 | M 30 x 1.5 | 1.65 | 1.93 | 2.64 | 0.98 | 0.71 | M 16 | 18884 lbf (84 kN) | 6497 lbf (28.9 kN) | 1810-A45-50 |
2.28 | 0.69 | M 40 x 1.5 | 2.13 | 2.48 | 3.39 | 1.26 | 0.91 | M 16 | 33272 lbf (148 kN) | 20885 lbf (92.9 kN) | 1810-A58-62 |
2.28 | 0.87 | M 40 x 1.5 | 2.13 | 2.48 | 3.39 | 1.26 | 0.91 | M 20 | 33272 lbf (148 kN) | 13264 lbf (59 kN) | 1810-A58-62 |
2.28 | 1.02 | M 40 x 1.5 | 2.13 | 2.48 | 3.39 | 1.26 | 0.91 | M 24 | 33272 lbf (148 kN) | 4564 lbf (20.3 kN) | 1810-A58-62 |
2.76 | 0.87 | M 50 x 1.5 | 2.60 | 3.03 | 4.17 | 1.57 | 1.14 | M 20 | 50582 lbf (225 kN) | 30574 lbf (136 kN) | 1810-A68-75 |
2.76 | 1.02 | M 50 x 1.5 | 2.60 | 3.03 | 4.17 | 1.57 | 1.14 | M 24 | 50582 lbf (225 kN) | 21874 lbf (97.3 kN) | 1810-A68-75 |
2.76 | 1.30 | M 50 x 1.5 | 2.60 | 3.03 | 4.17 | 1.57 | 1.14 | M 30 | 50582 lbf (225 kN) | 4631 lbf (20.6 kN) | 1810-A68-75 |
3.15 | 1.02 | M 60 x 2 | 2.99 | 3.43 | 4.96 | 1.97 | 1.54 | M 24 | 72613 lbf (323 kN) | 43905 lbf (195.3 kN) | 1810-A80-90 |
3.15 | 1.30 | M 60 x 2 | 2.99 | 3.43 | 4.96 | 1.97 | 1.54 | M 30 | 72613 lbf (323 kN) | 26662 lbf (118.6 kN) | 1810-A80-90 |
3.15 | 1.54 | M 60 x 2 | 2.99 | 3.43 | 4.96 | 1.97 | 1.54 | M 36 | 72613 lbf (323 kN) | 8588 lbf (38.2 kN) | 1810-A80-90 |
Min | Max | Price |
---|---|---|
1 | 9 | $101.47 |
10 | 24 | $93.02 |
25 | 49 | $84.56 |
≥ 50 | $76.10 |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351
Attention Valued Customer,
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you
JW Winco