GN 350.1 Leveling Sets Stainless Steel, Short Model

Photo

GN 350.1 Stainless Steel Leveling Sets, Short Model Material: NI - Stainless steel
Type: A - Without lock nut
Material: NI - Stainless steel
Type: A - Without lock nut
GN 350.1 Stainless Steel Leveling Sets, Short Model Material: NI - Stainless steel
Type: A - Without lock nut GN 350.1 Stainless Steel Leveling Sets, Short Model Material: NI - Stainless steel
Type: AK - With lock nut
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

GN 350.1 leveling sets are used for leveling, adjusting, and linking operations involving small dimensions.

They consist of a threaded upper sleeve and a tapped lower sleeve. The fine thread allows stepless, precise setting and locking using a DIN 1810 hook spanner wrench. A circlip limits the maximum adjustable range.

Normally the screw is permanently secured by the static load created when tightening the mounting screw. If this is not sufficient or if no mounting screw is used, the use of a lock nut (type AK) is recommended.

Specification

Stainless steelNI
European Standard No. 1.4305 (AISI 303)

F1: max. total load
F2: max. load after deduction of max. preload
For screws 6.8, µ = 0.14

RoHS compliant

Accessory

Hook spanner wrenches DIN 1810
(Part number, see table)

Technical drawing

3D
Hide technical drawing
GN 350.1 Stainless Steel Leveling Sets, Short Model sketch

Part Options / Table

Type

AWithout lock nut
AKWith lock nut
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2d3
Thread
h1
Type A

Type AK
h2
Type A

Type AK
h3
Adjustable range
For screws
with thread size
Static load
F1

F2
Part number
hook spanner wrench
0.980.26M 15 x 10.590.790.750.940.16M 66092 lbf (27.1 kN)4541 lbf (20.2 kN)A54601
1.260.26M 20 x 10.710.940.911.140.20M 69757 lbf (43.4 kN)8206 lbf (36.5 kN)A54619
1.260.35M 20 x 10.710.940.911.140.20M 89757 lbf (43.4 kN)6924 lbf (30.8 kN)A54619
1.260.43M 20 x 10.710.940.911.140.20M 109757 lbf (43.4 kN)5261 lbf (23.4 kN)A54619
1.770.43M 30 x 1.50.871.141.141.420.28M 1018884 lbf (84 kN)14388 lbf (64 kN)A54643
1.770.53M 30 x 1.50.871.141.141.420.28M 1218884 lbf (84 kN)12320 lbf (54.8 kN)A54643
1.770.69M 30 x 1.50.871.141.141.420.28M 1618884 lbf (84 kN)6497 lbf (28.9 kN)A54643
2.280.69M 40 x 1.51.101.461.461.810.35M 1633272 lbf (148 kN)20885 lbf (92.9 kN)A54668
2.280.87M 40 x 1.51.101.461.461.810.35M 2033272 lbf (148 kN)13264 lbf (59 kN)A54668
2.281.02M 40 x 1.51.101.461.461.810.35M 2433272 lbf (148 kN)4564 lbf (20.3 kN)A54668
2.760.87M 50 x 1.51.301.731.692.130.39M 2050582 lbf (225 kN)30574 lbf (136 kN)A54676
2.761.02M 50 x 1.51.301.731.692.130.39M 2450582 lbf (225 kN)21874 lbf (97.3 kN)A54676
2.761.30M 50 x 1.51.301.731.692.130.39M 3050582 lbf (225 kN)4631 lbf (20.6 kN)A54676
3.151.02M 60 x 21.501.931.972.400.47M 2472613 lbf (323 kN)43905 lbf (195.3 kN)A54684
3.151.30M 60 x 21.501.931.972.400.47M 3072613 lbf (323 kN)26662 lbf (118.6 kN)A54684
3.151.54M 60 x 21.501.931.972.400.47M 3672613 lbf (323 kN)8588 lbf (38.2 kN)A54684

Build & Price

3D Product Configurator
Outer diameter d1
Bore d2
Type


Material

Selected Part

Total US Dollars (net)
$62.57
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$62.57
1024$57.36
2549$52.15
≥ 50$46.93
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.094 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code you can find in the picture.



About CAD Downloads
Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: +1-800-877-8351

Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.