AN 5670 Clamping Heads With Threaded Eye Bolt Top Side

Clamping Heads AN 5670: With Threaded Eye Bolt Top Side

Product description

Clamping Heads AN 5670 are usually used in conveyor systems to affix adjusting rods. They are typically mounted to a side bracket, but can be assembled where needed on the conveyor.

See also Clamping Head with Threaded Eye Bolt Bottom Side AN 5671 and Clamping Head for Clamping Knob or Screw AN 5672.

Specification

  • Clamping head body
    • Black
    • Reinforced polyamide plastic

  • Eyebolt and fasteners
    • Stainless steel AISI 304

RoHS

Hide technical drawing
AN 5670 Clamping Heads With Threaded Eye Bolt Top Side sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
DF
Bore Dimension
Thread
B 12.5M 10
B 14.5M 10
B 16.5M 10

Build & Price

DF
Thread
DF
Thread

Selected Part

Total (net)
US$11.78
In Stock: 89
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$11.78
1024US$10.80
2549US$9.82
≥ 50US$8.83
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.176 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

AN 5670-B12.5-M10AN 5670-B14.5-M10AN 5670-B16.5-M10

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback