DIN 462 Locking Plates Steel, for Slotted Spanner Nuts DIN 1804

Locking Plates DIN 462: Steel, for Slotted Spanner Nuts DIN 1804

Product description

Locking plates DIN 462 secure slotted spanner nuts DIN 1804 with a positive connection to prevent undesired loosening or adjustment, such as when they are used to set the axial play of a bearing.

The inner tab positions the locking plate in a groove created in the threaded bolt for this purpose. After installing and adjusting the slotted locknut, the locking plate is bent into a groove in the nut to secure the parts in place. Due to this deformation, only a single use is recommended.

Specification

SteelST
Plain finish


RoHS

Hide technical drawing
DIN 462 Steel Locking Plates, for Slotted Spanner Nuts DIN 1804 sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1 H11H11b1 c11b2 H11d2 h11hst max.For slotted spanner nuts DIN 1804
0.310.230.120.120.790.100.030.23M 8 x 1
0.390.290.160.160.980.120.030.29M 10 x 1
0.470.370.200.201.100.120.030.36M 12 x 1.5
0.550.450.200.201.180.120.030.44M 14 x 1.5
0.630.530.200.201.260.120.040.53M 16 x 1.5
0.710.610.240.241.340.160.040.60M 18 x 1.5
0.790.690.240.241.420.160.040.69M 20 x 1.5
0.870.770.240.241.570.160.040.76M 22 x 1.5
0.940.850.240.241.650.160.040.85M 24 x 1.5
1.020.930.280.281.770.200.040.92M 26 x 1.5
1.101.000.280.281.970.200.041.00M 28 x 1.5
1.181.080.280.281.970.200.051.08M 30 x 1.5
1.261.170.280.282.050.200.051.16M 32 x 1.5
1.381.270.280.282.170.200.051.28M 35 x 1.5
1.501.390.310.312.280.200.051.39M 38 x 1.5
1.571.470.310.312.440.200.051.48M 40 x 1.5
1.651.550.310.312.440.200.051.54M 42 x 1.5
1.771.670.310.312.680.200.051.66M 45 x 1.5
1.891.790.310.312.950.200.051.78M 48 x 1.5
1.971.870.310.312.950.200.051.86M 50 x 1.5
2.051.940.390.393.150.240.051.93M 52 x 1.5
2.172.060.390.393.150.240.052.05M 55 x 1.5
2.282.180.390.393.540.240.062.17M 58 x 1.5
2.362.260.390.393.540.240.062.25M 60 x 1.5

Build & Price

Diameter d1
Material

Diameter d1
Material

Selected Part

Total (net)
US$1.99
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$1.99
100249US$1.83
250499US$1.66
≥ 500US$1.49
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.004 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

CAD Download Tutorial

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

DIN 462-8-STDIN 462-10-STDIN 462-12-STDIN 462-14-STDIN 462-16-STDIN 462-18-STDIN 462-20-STDIN 462-22-STDIN 462-24-STDIN 462-26-STDIN 462-28-STDIN 462-30-STDIN 462-32-STDIN 462-35-STDIN 462-38-STDIN 462-40-STDIN 462-42-STDIN 462-45-STDIN 462-48-STDIN 462-50-STDIN 462-52-STDIN 462-55-STDIN 462-58-STDIN 462-60-ST

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback