DIN 653 Knurled Thumb Screws Steel, Blackened Finish, Flat Type

Photo

DIN 653 Steel Knurled Thumb Screws, Blackened Finish, Flat Type

Product description

Information

Knurled thumb screws DIN 653 are turned from solid bar. The thread of the screw extends up to the head and ends in a runout. They can be tightened and loosened quickly without tools.

Specification

Steel

  • Property class 5
  • Visible face fine turned
  • Blackened finish

RoHS

Technical drawing

3D
Hide technical drawing
DIN 653 Steel Knurled Thumb Screws, Blackened Finish, Flat Type sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1Length ld2k
M 30.240.310.390.630.79-0.470.10
M 40.310.390.470.630.790.980.630.14
M 50.390.470.630.790.981.180.790.16
M 60.470.630.790.981.181.570.940.20
M 80.630.790.981.181.381.571.180.24
M 100.790.981.181.381.57-1.420.31

Build & Price

3D Product Configurator
Thread d1
Length l

Selected Part

Price
Call / Email for Price & Availability
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
No price breaks available.
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.006 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.