EN 151.2 Lockable Hinges Technopolymer Plastic, with Countersunk Bores

Photo

EN 151.2 Technopolymer Plastic Lockable Hinges, with Countersunk Bores
ELESA original design
code: CFA-ERS

Product description

Information

By utilizing lockable hinges EN 151.2, doors, flaps, etc. can be locked in any position.

When not engaged, the clamping lever is not connected to the hinge pin and is in a "free-wheeling" position.

When the operator pushes down on the lever button, it engages itself in two notches and the hinge can be tightened or loosened. This prevents the hinge from being accidentally moved. It also ensures that the lever will never interfere with the movement of the hinge.

Specification

Body
Plastic
Technopolymer (Polyamide PA)

  • Black, matte finish
  • Temperature resistant up to 176 °F (80 °C)

Pin
Steel, blackened finish


Safety adjustable lever EN 604.2
Plastic
Technopolymer (Polyamide PA)
Black, matte finish


RoHS

Technical drawing

3D
Hide technical drawing
EN 151.2 Technopolymer Plastic Lockable Hinges, with Countersunk Bores sketch

Part Options / Table

Type

C2x2 bores for countersunk screws
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1
Nominal
dimension

Actual
dimension
l2
Nominal
dimension

Actual
dimension
d1d2h1h2h3h4h5l3l4m1 ±0.01m2 ±0.01
1.891.891.931.950.220.160.750.430.511.421.021.730.671.221.18
2.522.522.562.560.260.200.910.530.591.421.181.730.941.571.57
3.863.843.863.800.410.311.380.810.911.891.812.481.382.462.34

Build & Price

3D Product Configurator
Width l1
Width l2
Type

Selected Part

Total US Dollars (net)
$15.87
In Stock: 15
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$15.87
10249$15.29
250499$14.43
≥ 500$12.98
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.099 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.